Model Number: P502-015

VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M), 15-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P502015-FRONT-L.jpg

 
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • Resolutions up to 2048 x 1536
$2199

P502-015

$1699

7141798

$1699

7141798

$1107

B000K6PI1A

$1900

12-120-616

$1699

1016677

$1295

7234740

$1195

01733790


Overview

Tripp Lite's 15-foot SVGA/VGA monitor replacement cable is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold-plated connectors and gold plated copper contacts ensure excellent conductivity.
  • HD15 male to HD15 male molded connectors
  • Resolutions up to 2048 x 1536

System Requirements

  • Monitor with removable HD15 cable or CPU to Splitter

Package Includes

  • 15-ft. SVGA/VGA Monitor Cable HD15M to HD15M Gold Connectors w/ RGB Coax
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 15
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HD15 (MALE)
Side B - Connector 1 HD15 (MALE)
CERTIFICATIONS
Certifications RoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

B114-002-R
B114-002-R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

More... Prices
B114-004-R
B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

More... Prices

Similar Products



Find more products by tag:


Clear List