Model Number: P502-050

VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M), 50-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P502050-FRONT-L.jpg

 
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • Resolutions up to 2048 x 1536
$3499

825174

$3200

12-120-074

$5299

605077

$5299

605077

$3499

01446083

$4399

P502-050

$2795

6000693

$2522

B000RH5XYE


Overview

Tripp Lite's 50-foot SVGA/VGA Monitor Cable ( Male-Male ) is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold-plated connectors and gold-plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high-density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • HD15 male to HD15 male molded connectors
  • Resolutions up to 2048 x 1536

System Requirements

  • Monitor with removable HD15 cable
  • Switchbox w/HD15F to CPU w/HD15F

Package Includes

  • VGA Monitor Cable HD15M to HD15M Gold Connectors w/ RGB Coax- 50ft.
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 50
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HD15 (MALE)
Side B - Connector 1 HD15 (MALE)
CERTIFICATIONS
Certifications RoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products



Find more products by tag:


Clear List