Model Number: P502-020

VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M), 20-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P502020-FRONT-L.jpg

 
  • 20ft SVGA Male-Male Cable
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • Resolutions up to 2048 X 1536
$1408

B00HLDEZPK

$1699

3227805

$1899

9896744

$2399

P502-020

$1495

16657752

$1599

001662039

$1900

82-750-111

$1899

9896744


Overview

Tripp Lite's 20-foot SVGA/VGA monitor replacement cable is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • 20ft SVGA Male-Male Cable
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Resolutions up to 2048 x 1536
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity.
  • HD15 male to HD15 male molded connectors

Package Includes

20-ft. SVGA/VGA Monitor Cable HD15M to HD15M Gold Connectors w/ RGB Coax
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 20
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HD15 (MALE)
Side B - Connector 1 HD15 (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products



Find more products by tag:


Clear List