Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Allows a high-resolution connection between your VGA-enabled computer and monitor up to 10 ft. apart with no ghosting.

  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coaxial (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated contacts for maximum conductivity
  • Over 40% slimmer than standard VGA cables

Overview

The P502-010-SM VGA Coaxial High-Resolution Monitor Cable (M/M) allows you to connect your VGA-enabled computer and monitor up to 10-ft. (3.05 m) apart. Constructed from mini-coaxial (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting. It's more than 40% smaller in diameter than standard VGA cables, which increases airflow in tight spaces and makes it easier to install around corners.

Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded HD15 male connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Allows Connection Between VGA-Enabled Computer and Monitor Up to 10-ft. (3.05 m)
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coaxial (RGB) and paired video wire
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded HD15 male connectors and gold-plated contacts provide maximum conductivity and minimize data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Rugged PVC jacket designed for long life

Special Slim Design
  • More than 40% smaller in diameter than standard VGA cable
  • Increases airflow in tight spaces
  • Increased flexibility for installing around corners

System Requirements

  • Display device with HD15 input
  • Computer with HD15 output

Package Includes

  • P502-010-SM Low-Profile VGA Coaxial High-Resolution Monitor Cable (M/M), 10-ft. (3.05 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185914
Product TypePassive Cable
TechnologyCoax; VGA/SVGA
Cable Type  Passive
CONNECTIONS
Side A - Connector 1HD15 (MALE) - LOW PROFILE
Side B - Connector 1HD15 (MALE) - LOW PROFILE
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.26
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.