Model Number: P502-050-SM

Low-Profile VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M), 50-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P502050SM-FRONT-L.jpg

 
  • Slim, compact SVGA / VGA Male-Male Cable , 50-ft
  • 40% thinner cable than standard VGA Cables
  • More compact molded ends
  • Supports up to 2048x1536 Resolution
$3799

3614398

$3999

13393082

$3642

B00TCU94RE

$12799

002718675

$3949

TRPA2CN

$7699

P502-050-SM

$3999

13393082

$4095

18466360

$3499

15Z-004J-00017


Overview

Tripp Lite's 50-ft, PVC, SVGA / VGA Compact monitor replacement cable, features a 40% reduced diameter cable, and smaller molded connectors. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality, up to 2048x1536. Nickel plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure long life.

Features

  • Slim, compact SVGA / VGA Male - Male Cable, 50-ft
  • 40% thinner cable than standard VGA Cables
  • Smaller, more compact, molded ends than standard VGA cables
  • Supports up to 2048x1536 Resolution
  • Foil and Braid shielded for superior noise suppression

Package Includes

  • 50-ft, Compact SVGA / VGA M/M Monitor Cable
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 50
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HD15 (MALE) - LOW PROFILE
Side B - Connector 1 HD15 (MALE) - LOW PROFILE
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products



Find more products by tag:


Clear List