Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA Easy Pull High-Resolution RGB Coaxial Cable (HD15 M/M), 100 ft. (30.5 m)


  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection

View Full Product Details

Tripp Lite Part Number

P503-100

Have a Question?
Contact Us

Overview

Tripp Lite's 100-ft. (30.5 m) SVGA/VGA Easy Pull Monitor Cable with Connectors makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HD15 connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is reattached. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 males are molded and have integral strain relief to ensure they last a long time.

Features

  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
  • RGB 75-ohm coax construction for maximum video resolution
  • HD15 male to HD15 male molded connectors
  • Supports resolutions up to 1600 x 1200

Package Includes

  • 100-ft. (30.5 m) Male/Male Easy Pull SVGA/VGA Monitor Cable w/ Connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142276
TechnologyCoax; VGA/SVGA
PHYSICAL
ColorBlack
Cable Length (ft.)100
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 1.00
Shipping Weight (lbs.)7.60
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (MALE)
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

Audio Video Adapter Cables

  Model Number Description
DVI to VGA Cable Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)

Video Splitters & Multiviewers

  Model Number Description
2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) B114-002-R B114-002-R 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)
4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) B114-004-R B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Couplers

  Model Number Description
Compact/Slimline VGA Video Gender Changer (HD15 M/M) P158-000 P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F) P160-000 P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

Resources & Downloads

support icon

Do you own a
P503-100

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.