VGA Coax Monitor Easy Pull Extension Cable, High Resolution Cable with RGB Coax (HD15 M/F), 100 ft. (30.5 m)
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- 75ohm mini-coax (RGB) and paired video wire construction delivers outstanding signal quality
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
P501-100
Have a Question?
Features
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- RGB 75-ohm coax construction for maximum video resolution
- HD15 male to HD15 female molded connectors
- Supports resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332142269 |
Technology | Coax; VGA/SVGA |
INPUT
Cable Length (ft.) | 100 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.00 x 7.40 x 7.60 |
Shipping Weight (lbs.) | 4.40 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS-Compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-002-R | 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) |
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Couplers
Model Number | Description | |
---|---|---|
![]() |
P158-000 | Compact/Slimline VGA Video Gender Changer (HD15 M/M) |
![]() |
P160-000 | Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F) |
Digital Signage & Audio/Video
Model Number | Description | |
---|---|---|
![]() |
P120-000 | DVI to VGA Cable Adapter (DVI-A to HD15 M/F) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.