Model Number: P500-010

VGA Coax Monitor Extension Cable, High Resolution Cable with RGB Coax (HD15 M/F), 10-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P500-010-FRONT-L.jpg

 
High Resolution VGA extension cable supports up to 2048 x 1536.
  • Superior molded cables with foil and braid shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
  • Gold plated connectors and gold plated copper contacts
$1195

6905100

$1699

P500-010

$3099

01664872

$1399

961390

$1099

B000G6XX20

$999

7080134

$999

7080134

$1500

82-750-052


Overview

Tripp Lite's 10 foot XVGA/SVGA/VGA monitor extension cable is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both the high density DB15 male and high density DB15 female connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • Superior molded cables with foil and braid shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
  • Up to 2048 x 1536 resolution support
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • HD15 male to HD15 female molded connectors

System Requirements

  • Monitor with HD15 cable

Package Includes

  • 10-ft. XVGA/SVGA/VGA Monitor Extension Cable HD15M to HD15F
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 10
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HD15 (MALE)
Side B - Connector 1 HD15 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteVGA Coax Monitor Extension Cable High Resolution Cable with RGB Coax (HD15 M/F) 10-ft.
 
5.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
5.0

Great product

By Chittu

from Undisclosed

Comments about Tripp Lite VGA Coax Monitor Extension Cable High Resolution Cable with RGB Coax (HD15 M/F) 10-ft.:

Great product and im glad they finally came out with one of these! Comes in handy, useful for IT Techs, good to have on hand.

Comment on this reviewHelp Icon


Accessories

B114-002-R
B114-002-R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

More... Prices
B114-004-R
B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

More... Prices
P120-000
P120-000

DVI to VGA Cable Adapter (DVI-A to HD15 M/F)

More... Prices
P126-000
P126-000

DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

More... Prices
P158-000
P158-000

Compact/Slimline VGA Video Gender Changer (HD15 M/M)

More... Prices
P160-000
P160-000

Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

More... Prices

Similar Products



Find more products by tag:


Clear List