Model Number: P500-075

VGA Coax Monitor Extension Cable, High Resolution Cable with RGB Coax (HD15 M/F), 75-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P500-075-FRONT-L.jpg

 
High Resolution VGA extension cable supports up to 2048 x 1536.
  • Superior molded cables with foil and braid shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
  • Gold plated connectors and gold plated copper contacts
$4399

82-750-064

$4355

B000G6U4VI

$4599

999288

$5095

6905118

$5299

000073956

$8799

7233876

$8799

7233876

$3793

TRPA1FL


Overview

Tripp Lite's 75 foot XVGA/SVGA/VGA monitor extension cable is the gold standard in video cables. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both the high density DB15 male and high density DB15 female connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • Superior molded cables with foil and braid shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire for superior signal quality
  • Up to 2048 x 1536 resolution support
  • Gold-plated connectors and gold-plated copper contacts assure excellent conductivity
  • HD15 male to HD15 female molded connectors

System Requirements

  • Monitor with HD15 cable

Package Includes

  • 75-ft. XVGA/SVGA/VGA Monitor Extension Cable HD15M to HD15F
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 75
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HD15 (MALE)
Side B - Connector 1 HD15 (FEMALE)
CERTIFICATIONS
Certifications RoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

B114-002-R
B114-002-R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

More... Prices
B114-004-R
B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

More... Prices
P120-000
P120-000

DVI to VGA Cable Adapter (DVI-A to HD15 M/F)

More... Prices
P126-000
P126-000

DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

More... Prices
P158-000
P158-000

Compact/Slimline VGA Video Gender Changer (HD15 M/M)

More... Prices
P160-000
P160-000

Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

More... Prices

Similar Products



Find more products by tag:


Clear List