Part Number: P502-010-RA
This Model has been retired and replaced by P502-006-RA. More information for the P502-010-RA is available on the model support page
Overview
The P502-010-RA VGA Coaxial High-Resolution Monitor Cable (M/M) allows you to connect your VGA-enabled computer and monitor up to 10-ft. (3.05 m) apart. Constructed from mini-coaxial (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting. One HD15 connector is fixed at a 90-degree angle to allow more room for the cable and allow equipment to be pushed flush against a wall.
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 male connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Right-angle connector allows more room for connecting in tight spaces and moving connected equipment against a wall
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated HD15 male connectors and contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
System Requirements
- Display device with HD15 input
- Computer with HD15 output
Package Includes
- P502-010-RA VGA Coaxial High-Resolution Monitor Cable (M/M), 10-ft. (3.05 m)
Specifications
OVERVIEW
UPC Code | 037332147066 |
Product Type | Passive Cable |
Technology | Coax; VGA/SVGA |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) - RIGHT ANGLE |
Side B - Connector 1 | HD15 (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images