Model Number: P502-006-RA

VGA Coax Right-Angle Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M), 6-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P502006RA-FRONT-L.jpg

 
  • Right Angle connection at one end for tight spaces
  • 75ohm Coax conductors for RGB signals
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • Resolutions up to 2048 x 1536
$1499

7750421

$1999

P502-006-RA

$1499

7750421

$1299

1605137

$1500

12-120-711

$3499

02676523

$1095

8849113


Overview

Tripp Lite's 6 foot SVGA/VGA Right Angle monitor replacement cable is the gold standard in video cables. One end features a super-slim right angle connection for tight spaces, i.e., behind a PC. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a lifetime.

Features

  • Right Angled connection for installations with space constraints
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity.
  • Right Angle HD15 male to Straight HD15 male molded connectors
  • Resolutions up to 2048 x 1536

Package Includes

6-ft. SVGA/VGA Monitor Cable Right Angle HD15M to Straight HD15M Gold Connectors w/ RGB Coax

RoHS compliant

Specifications

INPUT
Cable Length (ft.) 6
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HD15 (MALE) - RIGHT ANGLE
Side B - Connector 1 HD15 (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.

Similar Products



Find more products by tag:


Clear List