VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m)
Part Number: P502-015
Allows a high-resolution connection between your VGA-enabled computer and monitor up to 15 ft. apart with no ghosting.
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated connectors and contacts for maximum conductivity
- Integral strain relief protects against cable stress and cracking
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P502-015 VGA Coaxial High-Resolution Monitor Cable (M/M) allows you to connect your VGA-enabled computer and monitor up to 15-ft. (4.57 m) apart. Constructed from mini-coaxial (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting.
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 male connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated HD15 male connectors and contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
System Requirements
- Display device with HD15 input
- Computer with HD15 output
Package Includes
- P502-015 VGA Coaxial High-Resolution Monitor Cable (M/M), 15-ft. (4.57 m)
Specifications
OVERVIEW
UPC Code | 037332134202 |
Product Type | Passive |
Technology | Coax; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 10.00 x 12.00 x 0.50 |
Shipping Weight (lbs.) | 1.20 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-002-R | 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) |
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images