VGA High-Resolution RGB Coaxial Cable (HD15 M/M), Right-Angle Connector), 3 ft. (0.91 m)
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated connectors and contacts for maximum conductivity
- Right-angle HD15 connector easy to connect in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
P502-003-RA
Have a Question?
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Right-angle connector allows more room for connecting in tight spaces and moving connected equipment against a wall
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated HD15 male connectors and contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
Specifications
OVERVIEW
UPC Code | 037332147042 |
Product Type | Passive |
Technology | Coax; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) - RIGHT ANGLE |
Side B - Connector 1 | HD15 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.