Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Allows a high-resolution connection between your VGA-enabled computer and monitor up to 3 ft. apart with no ghosting.

  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coaxial (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated connectors and contacts for maximum conductivity
  • Right-angle HD15 connector easy to connect in tight spaces

Features

Allows Connection Between VGA-Enabled Computer and Monitor Up to 3 ft.
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Right-angle connector allows more room for connecting in tight spaces and moving connected equipment against a wall
  • Made from mini-coaxial (RGB) and paired video wire
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded gold-plated HD15 male connectors and contacts provide maximum conductivity and minimize data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Rugged PVC jacket designed for long life

System Requirements

  • Display device with HD15 input
  • Computer with HD15 output

Package Includes

  • P502-003-RA VGA Coaxial High-Resolution Monitor Cable (M/M), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332147042
Product TypePassive Cable
TechnologyCoax; VGA/SVGA
Cable Type  Passive
CONNECTIONS
Side A - Connector 1HD15 (MALE) - RIGHT ANGLE
Side B - Connector 1HD15 (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.50
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.