Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA High-Resolution RGB Coaxial Cable, Plenum Rated (HD15 M/M)), 25 ft. (7.62 m)


Allows a high-resolution connection between your VGA-enabled computer and monitor up to 25 ft. apart with no ghosting.
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coaxial (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated connectors and contacts for maximum conductivity
  • Plenum-rated jacket recommended for ceilings, walls and ducts

View Full Product Details

Tripp Lite Part Number

P502-025-P

Have a Question?
Contact Us

Overview

The P502-025-P VGA Coaxial High-Resolution Plenum-Rated Monitor Cable (M/M) allows you to connect your VGA-enabled computer and monitor up to 25-ft. (7.62 m) apart. Constructed from mini-coaxial (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting. The plenum-rated jacket is ideal for running the cable through ceilings, walls and ducts.

Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 male connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Allows Connection Between VGA-Enabled Computer and Monitor Up to 25-ft. (7.62 m)
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coaxial (RGB) and paired video wire
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded gold-plated HD15 male connectors and contacts provide maximum conductivity and minimize data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Plenum-rated jacket recommended for connecting through ceilings, walls and ducts

System Requirements

  • Display device with HD15 input
  • Computer with HD15 output

Package Includes

  • P502-025-P VGA Coaxial High-Resolution Plenum-Rated Monitor Cable (M/M), 25-ft. (7.62 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332131485
TechnologyCoax; VGA/SVGA
INPUT
Cable Length (ft.)25
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.50 x 5.90 x 5.90
Shipping Weight (lbs.)1.90
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Video Splitters & Multiviewers

  Model Number Description
2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) B114-002-R B114-002-R 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)
4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) B114-004-R B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Video Switches

  Model Number Description
2-Port Manual VGA/SVGA Video Switch (3x HD15F) B112-002-R B112-002-R 2-Port Manual VGA/SVGA Video Switch (3x HD15F)

Couplers

  Model Number Description
Compact/Slimline VGA Video Gender Changer (HD15 M/M) P158-000 P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F) P160-000 P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

Resources & Downloads

support icon

Do you own a
P502-025-P

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.