Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a DisplayPort server to the VGA port on your Tripp Lite NetDirector® KVM switch.

  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • LEDs indicate at a glance which power mode the cable kit is using
  • Supports USB 2.0 speeds up to 480 Mbps for reliable data transfers
  • Plug and play with no software or external power supply required
  • Compatible only with select B020-U and B022-U Series KVM switches

Features

Connect Your Computer’s DisplayPort and USB Ports to a KVM Switch
This convenient cable kit saves you money by combining necessary cables into one bunch. For use with B020-U and B022-U KVM switches, the P778-006-DP features male DisplayPort and USB-A connectors for your server or computer and a male HD15 connector for the KVM. The DisplayPort 1.1-compliant cable supports HD resolutions up to 1920 x 1080 (1080p) at 60 Hz with 36-bit Deep Color. The USB 2.0 cable supports 480 Mbps speeds. The bus-powered cable kit requires no software or external power adapter. A sliding switch on the back of the housing lets you decide between USB power mode or USB + DP power mode with LEDs indicating which mode you have chosen.

System Requirements

B022-U08, B022-U08-IP, B022-U16-IP, B020-U08-19-IP, B020-U16-19-IP, B020-U08-19-K or B020-U16-19-K KVM switch

Package Includes

P778-006-DP VGA to DisplayPort and USB Adapter Cable Kit, 6 ft. (1.8 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332263353
Accessory TypeCable Kit
TechnologyDVI; USB
Accessory ClassKVM Switch Accessories
VIDEO
Max Supported Video Resolution1920 x 1080 60 Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1DISPLAYPORT (MALE); USB A (MALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen - USB & DP Power; Orange - USB Power Only
PHYSICAL
Cable Jacket ColorBlack
Connector ColorBlack; Green
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)USB: 3.5MM; DisplayPort: 6.0MM
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)2.40 x 4.60 x 6.30
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range0 TO 80% RH, Non-Condensing
Storage Humidity Range0 TO 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Displayport Specification1.1
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

KVM Switches

  Model Number Description
NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access B020-U08-19-IP B020-U08-19-IP NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access
NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables B020-U08-19-K B020-U08-19-K NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD B020-U16-19-IP B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables B020-U16-19-K B020-U16-19-K NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
NetDirector 8-Port 1U Rack-Mount KVM Switch B022-U08 B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch
NetDirector 8-Port 1U Rack-Mount IP KVM Switch B022-U08-IP B022-U08-IP NetDirector 8-Port 1U Rack-Mount IP KVM Switch
NetDirector 16-Port 1U Rack-Mount IP KVM Switch B022-U16-IP B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.