VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m)
Part Number: P512-010
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P502-010
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold plated connectors and gold plated copper contacts ensure excellent conductivity
- HD15 male to HD15 male molded connectors
System Requirements
- For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P502-010
Package Includes
- 10-ft. VGA Monitor Cable HD15M to HD15M Gold Connectors
Specifications
OVERVIEW
UPC Code | 037332012371 |
Product Type | Passive |
Technology | VGA/SVGA |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P120-000 | DVI to VGA Video Adapter (DVI-A to HD15 M/F) |
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P126-000 | DVI to VGA Video Adapter (DVI-I to HD15 F/M) |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images