Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA Monitor Cable, 640x480 (HD15 M/M), 10-ft.

Model Number: P512-010


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P502-010

Overview

Tripp Lite's VGA monitor replacement cable is designed for use with a monitor that has a removable cable with HD15 connectors. This 10 foot cable has gold plated connectors and gold plated copper contacts to ensure excellent conductivity. Shielded for maximum EMI/RFI protection. The HD15 male and HD15 male connectors are molded and have integral strain relief to ensure they last a long time.
For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P502-010.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • HD15 male to HD15 male molded connectors

System Requirements

  • For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P502-010

Package Includes

  • 10-ft. VGA Monitor Cable HD15M to HD15M Gold Connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332012371
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.40
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (MALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)
P158-000 | Digital Signage & Audio/Video P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
P160-000 | Digital Signage & Audio/Video P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)
B114-004-R | Digital Signage & Audio/Video B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.