VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft. (0.31 m)
Part Number: P516-001
- Splits the VGA/XVGA signal providing simultaneous display of the same image on two monitors
- HD15 Male splits to 2 HD15 Female
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 1-ft. (0.31 m) VGA/XVGA Monitor "Y" Splitter cable provides an inexpensive alternative for splitting the video signal from your PCs VGA port to two monitors (up to 800 x 600) that use standard 15-pin plugs. Perfect for laptops to display on a separate, larger monitor. Use for short distance applications only. For higher resolution monitors, use P516-001-HR. For applications that require longer distances and highest resolution, see Tripp Lite B114-002-R, powered 2-Port Splitter, or, B114-004-R, powered 4-Port Splitter.
Features
- HD15 Male to 2 x HD15 Female w/Hex Nuts
- Molded, double-shielded construction for maximum EMI/RFI protection
- Two monitors display the image from one PC
- Inexpensive solution for presentations
System Requirements
- PC/MAC with 15-pin Female VGA CPU port
Package Includes
- 1-ft. (0.31 m) VGA/XVGA Splitter Cable
Specifications
OVERVIEW
UPC Code | 037332123602 |
Product Type | Passive |
Technology | VGA/SVGA |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.30 x 7.50 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | (2) HD15 (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images