Part Number: P757-010
- Connects a PS/2 Computer to B006-VUA4-K-R KVM Switch
- All-in-1 construction and slim size makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, a USB A Male cable, 3.5mm Speaker/Microphone
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This PS/2 (All-in-One) KVM cable kit is designed to connect a PS/2 computer to a B006-VUA4-K-R KVM Switch. This premium All-in-1 cable provides superior performance and cable management. The KVM Switch side of the cable kit consists of a HD15 Male cable, plus two 3.5 mm stereo connectors. The computer side of the cable kit consists of a HD15 Male cable, 2 x PS/2 Male cables and 2 x 3.5 mm stereo connectors for speaker and microphone connections. All cables are manufactured from superior molded cabling with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a USB Computer to B006-VUA4-K-R KVM Switch
- All-in-1 construction and slim size makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable, plus two 3.5mm stereo connectors
- Computer side of the cable kit consists of a HD15 Male cable, 2 x PS/2 Male cable, 2 x 3.5mm Speaker/Microphone
- Molded, color-coded connectors
Specifications
OVERVIEW
UPC Code | 037332154590 |
Accessory Type | Cable Kit |
Technology | PS/2; VGA/SVGA; Stereo Audio |
Accessory Class | KVM Switch Accessories |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side A - Connector 3 | 3.5MM (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 3 | 3.5MM (MALE) |
PHYSICAL
Color | Gray |
Cable Jacket Color | Gray |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.72 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B006-VUA4-K-R | 4-Port KVM Switch with Audio, OSD and Peripheral Sharing |