Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA with Audio over Cat5/Cat6 Extender Kit, Box-Style Transmitter & Receiver with EDID, Up to 1000 ft., TAA

Model Number: B130-101A-2


  • Extends a 1920 x 1440 (60Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • EDID copy feature ensures optimal display compatibility
  • Can further expand the range and number of monitors/speakers by adding B132-110A repeaters
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's B130-101A-2 allows you to extend a 1920 x 1440 (60Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6). The range and number of monitors/speakers can be further expanded by adding B132-110A repeater units. Connect up to 3 repeaters, with the B130-101A-2 receiver at the end of the chain, for a total of 4 sets of monitors and speakers. A 1920 x 1440 (60Hz) Video and Audio signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) Video and Audio signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver. For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. The transmitter unit features functionality that allows for the EDID information from a connected display to be copied and sent to the connected computer, providing optimal compatibility. The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image. Includes mounting hardware for both local and remote units, allowing them to be wallmounted, rackmounted or pole mounted. Ideal for digital signage situations, such as retail, schools, churches, etc.

Features

  • Extends a 1920 x 1440 (60Hz) video and audio signal up to 500 ft., or a 1024 x 768 (60Hz) video and audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • EDID copy feature ensures optimal display compatibility
  • The range and number of monitors/speakers can be further expanded by adding B132-110A repeater units
  • Connect up to 3 repeaters, with the B130-101A-2 receiver at the end of the chain, for a total of 4 sets of monitors and speakers
  • A 1920 x 1440 (60Hz) Video and Audio signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) Video and Audio signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
  • Includes mounting hardware for both local and remote units, allowing them to be wallmounted, rackmounted or pole mounted
  • Ideal for digital signage situations, such as retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • Local (Transmitter) unit 1 x 4.5 x 2.5 (in.)
  • Remote (Receiver) unit 1 x 2.5 x 3.5 (in.)
  • Mini-Screwdriver for EQ/Gain adjustment
  • (x2) Mounting Hardware Kits
  • (x2) External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332178398
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 8.40 x 6.50
Shipping Weight (lbs.)1.80
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports1
Side A - Connector 1(2) HD15 (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 3(2) 3.5MM (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
Side B - Connector 3RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

You can verify that the EDID information was copied by viewing the Display Settings screen on your computer. If the model name of the monitor that you copied is shown in the Display field of the screen, the EDID information was copied successfully.
When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.

Additional FAQs may be available on the B130101A2 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
Copper Network Cables
  Model Number Description
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P504-006 | Digital Signage & Audio/Video P504-006 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft.
P504-010 | Digital Signage & Audio/Video P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft.
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.
B132-110A | Digital Signage & Audio/Video B132-110A VGA with Audio over Cat5/Cat6 Extender, Box-Style Repeater, Up to 1000 ft., TAA

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.