Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA


  • Splits a single VGA and Audio signal into 5 (1 local, 4 remote)
  • EDID copy feature ensures optimal display compatibility
  • Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • Can further expand the range and number of monitors by adding B132-110A repeaters
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B132-004A-2

Have a Question?
Contact Us

Overview

Tripp Lite's B132-004A-2 allows you to split a single VGA and Audio signal into 5 (1 local, 4 remote). Increase the number of displays to up to 25 (1 local, 24 remote) by daisy-chaining up to six B132-004A-2 units together. Along with a B132-100A or B132-100A-WP-1 remote receiver unit, you can extend a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6). The range and number of monitors can be further expanded by adding B132-110A repeater units. Connect up to 4 remote units in a repeater chain (3 repeaters and 1 receiver), with a monitor at each location. A 1920 x 1440 (60Hz) signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. Support for video resolutions up to 1920 x 1440 (60Hz). A 1024 x 768 (60Hz) signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.

For optimal video image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. The transmitter unit features functionality that allows for the EDID information from a connected display to be copied and sent to the connected computer, providing optimal compatibility. Includes mounting hardware that allows unit to be wallmounted, rackmounted or pole mounted. Up to three B132-004A-2 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rackmount bracket. Ideal for digital signage situations, such as retail, schools, churches, etc. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Splits a single VGA and Audio signal into 5 (1 local, 4 remote)
  • Increase the number of displays to up to 25 (1 local, 24 remote) by daisy-chaining up to six B132-004A-2 units together
  • A B132-100A or B132-100A-WP-1 remote receiver unit is required for each connected monitor
  • Support for video resolutions up to 1920 x 1440 (60Hz)
  • Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • EDID copy feature ensures optimal display compatibility
  • The range and number of monitors can be further expanded by adding B132-110A repeater units
  • Connect up to 4 remote units in a repeater chain (3 repeaters and 1 receiver), with a monitor at each location
  • A 1920 x 1440 (60Hz) signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Includes mounting hardware that allows unit to be wall mounted, rack mounted or pole mounted.
  • Up to three B132-004A-2 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rack-mount bracket
  • Ideal for digital signage situations, such as retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • 4 Port Extender/Splitter local (Transmitter) unit
  • 1 ft. VGA daisychain cable
  • Mounting hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332178435
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 6.30 x 10.10
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.2 x 5.3 x 3.9
Unit Weight (lbs.)0.85
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports4
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 23.5MM (FEMALE)
Side B - Connector 1(4) RJ45 (FEMALE)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 33.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.

Additional FAQs may be available on the B132004A2 model support page.

Accessories

Copper Network Cables
  Model Number Description
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
B132-004-RB | Digital Signage & Audio/Video B132-004-RB 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)
B132-100A | Digital Signage & Audio/Video B132-100A VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft., TAA
B132-100A-MR | Digital Signage & Audio/Video B132-100A-MR VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1920x1080 at 60Hz, Up to 750 ft., TAA
B132-100A-SR | Digital Signage & Audio/Video B132-100A-SR VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1440x900 at 60Hz, Up to 300 ft., TAA
B132-100A-WP-1 | Digital Signage & Audio/Video B132-100A-WP-1 VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft., TAA
B132-110A | Digital Signage & Audio/Video B132-110A VGA over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 1000 ft., TAA
B132-200A-SR | Digital Signage & Audio/Video B132-200A-SR Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 at 60Hz, Up to 300 ft., TAA
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P504-010 | Digital Signage & Audio/Video P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft.
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.
Network Cables & Adapters
  Model Number Description
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Network Accessories
  Model Number Description
B132-004-RB | Network Accessories B132-004-RB 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)

Resources & Downloads

support icon

Do you own a
B132-004A-2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.