Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA with Audio over Cat5/Cat6 Extender, Wallplate Receiver, 1920x1440 at 60Hz, Up to 1000-ft., TAA

Model Number: B132-100A-WP-1


  • Works with a local unit to extend a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft.
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • RJ45 type wallplate allows you to use standard patch cable, eliminating the need for a 110 punchdown connection
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Overview

Tripp Lite's B132-100A-WP-1 works with a local transmitter unit to extend a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft.. 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution. For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. Features built-in Equalization and Gain controls to adjust the video image. RJ45 type wallplate allows you to use standard patch cable, eliminating the need for a 110 punchdown connection. Ideal for digital signage situations, such as retail, schools, churches, etc.

Features

  • Works with a local unit to extend a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft.
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Features built-in Equalization and Gain controls to adjust the video image
  • RJ45 type wallplate allows you to use standard patch cable, eliminating the need for a 110 punchdown connection
  • Ideal for digital signage situations, such as retail, schools, churches, etc..
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1 year limited waranty.

System Requirements


Package Includes

  • Extender remote (Receiver) wallplate
  • Mini-Screwdriver for EQ/Gain adjustment
  • Wallplate screws
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332160096
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)7.20 x 6.50 x 2.20
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)4.5 x 2.75 x 1
Unit Weight (lbs.)0.5
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

There are several possible causes for poor signal quality. Try the troubleshooting steps below: 1. Are the external power supplies that came with the product connected and plugged into a working power source? For the product to function properly, it must be connected to and receiving power from the external power supply. 2. Have you adjusted the Equalization and Gain settings? There are built-in Equalization and Gain adjustment knobs on every remote receiver and remote repeater unit, which can be adjusted to obtain the best picture quality. Use the mini screwdriver included with the product to adjust these settings until an acceptable image is displayed. 3. What resolution are you trying to reach? Tripp Lite’s VGA-over-Cat5 extenders are tested to support video resolutions up to 1024 x 768 @ 60 Hz at a max distance of 1,000 ft. from the source. The shorter the extension distance, the higher the resolution you will be able to obtain. If you are not able to get an acceptable image after adjusting the Equalization and Gain settings, try lowering your computer’s video resolution or adjusting the refresh rates. If these steps do not work, proceed to the following: 1. What type of cabling are you using? It’s important to use cables that support the video resolution you are trying to obtain. To achieve maximum distance and resolution, 24 AWG solid wire UTP cable must be used. Tripp Lite’s N202-Series Cat6 cables are made with 24 AWG solid wire, as are the N022-01K-GY (Cat5) and N222-01K-GY bulk cables. For optimal results at distances between 500 and 1000 ft., it’s recommended that you use Tripp Lite P524-01K zero-skew cabling. Also, the VGA cables must support the resolution you are trying to obtain. Inexpensive, low-quality VGA cables often do not support resolutions higher than 800 x 600. It’s recommended that you use VGA monitor cables made with RGB coax, such as Tripp Lite’s P502-Series cables. 2. Do you have any patch panels or other devices between the local transmitter and remote receiver units? Tripp Lite’s VGA-over-Cat5 extender products are designed to be connected directly from the transmitter to the receiver via UTP cable. The more connection points between the source and the remote monitor, the more likely signal degradation and poor performance will occur. Try removing all devices, including patch panels, between the transmitter and receiver. 3. Do you have a splitter, switch or other device in between the computer and transmitter, or in between the receiver and display? Tripp Lite’s VGA over Cat5 extenders wer designed for the transmitter to connect directly with the source computer, and for the receiver to connect directly to the display. If you have a splitter, switch, or other device in between, it should be removed from the installation. 4. Check your cabling for damage that may have occurred during installation. If a cable connector is loose from pulling through ceilings/walls, or the cable jacket is damaged and wiring is exposed, you will not be able to achieve maximum performance. 5. Is the local transmitter and/or remote receiver located in a high-temperature area? If the product is overheated, it will not function properly.

Additional FAQs may be available on the B132100AWP1 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10-ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 10 ft.
P504-010 | Digital Signage & Audio/Video P504-010 VGA Coax Monitor Cable with Audio, High Resolution Cable with RGB Coax (HD15 and 3.5mm M/M), 10-ft.
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000-ft.
B130-111A | Digital Signage & Audio/Video B130-111A VGA with Audio over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Repeater, 1920x1440 at 60Hz, Up to 1000-ft., TAA
B132-002A-2 | Digital Signage & Audio/Video B132-002A-2 2-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA
B132-004A-2 | Digital Signage & Audio/Video B132-004A-2 4-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA
B132-008A-2 | Digital Signage & Audio/Video B132-008A-2 8-Port VGA + Audio over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter with EDID, 1920 x 1440 @ 60 Hz, Up to 1,000 ft., TAA
B132-110A | Digital Signage & Audio/Video B132-110A VGA with Audio over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1440 at 60Hz, Up to 1000-ft., TAA
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.