Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1 ft. (0.31 m)


  • Splits the SXGA/UXGA signal providing simultaneous display of the same image on two monitors
  • HD15 Male splits to 2 HD15 Female, 1-ft. (0.31 m)

View Full Product Details

Tripp Lite Part Number

P516-001-HR

Have a Question?
Contact Us

Overview

Tripp Lite's 1-ft. (0.31 m) SXGA/UXGA Monitor "Y" Splitter cable provides an inexpensive alternative for splitting the video signal from your PC's VGA port to 2 High-Resolution monitors that use standard 15-pin plugs. 75-ohm coax conductors used for RGBHV signals allow for use with monitors with up to 1600 x 1200 resolutions. Perfect for laptops to display on a separate, larger monitor. Use for short distance applications only. For applications that require longer distances and highest resolution, see Tripp Lite B114-002-R, powered 2-Port Splitter or B114-004-R a 4-Port Splitter.

Features

  • HD15 Male to 2 x HD15 Female w/Hex Nuts
  • RGB cable construction supports resolutions up to 1600 x 1200
  • Molded, double-shielded construction for maximum EMI/RFI protection
  • Two monitors display the image from one PC
  • Inexpensive solution for presentations

System Requirements

  • PC/MAC with 15-pin Female VGA CPU port

Package Includes

  • 1-ft. (0.31 m) SXGA/UXGA Hi-Res Splitter Cable, HD15M to 2 x HD15F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142870
Product TypePassive
TechnologyVGA/SVGA
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1(2) HD15 (FEMALE)
FEATURES & SPECIFICATIONS
IP68 Rated  No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P516001HR model support page.

Related Products

Video Splitters & Multiviewers

  Model Number Description
2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) B114-002-R B114-002-R 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)
4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) B114-004-R B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Documents & Downloads

support icon

Do you own a
P516-001-HR

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.