Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

Model Number: B114-002-R


  • Simultaneously displays video on 2 VGA/SVGA monitors
  • A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210 ft. from the source
  • The splitter can be located up to 25 ft. from the connected computer, and up to 185 ft. from the connected monitors
  • 350Mhz bandwidth support
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 2-Port VGA/SVGA Video Splitter provides bandwidth support at 350MHZ, allowing simultaneous display of video on 2 monitors. In addition, a built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210 ft. from the source. Two standard HD15 female ports are used to connect the monitors, while the a third HD15 male port is used to connect the CPU. The splitter can be located up to 25 ft. from the connected computer, and up to 185 ft. from the connected monitors. The number of connected monitors can be expanded by cascading up to 3 levels of B114-002-R splitters together.

Features

  • Simultaneously display video on 2 VGA/SVGA monitors
  • Ideal for video presentations or sharing information with multiple users
  • A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210 ft. from the source
  • The splitter can be located up to 25 ft. from the connected computer, and up to 185 ft. from the connected monitors
  • 350Mhz Bandwidth Support
  • Cascade up to 3 levels of B114-002-R splitters together to increase the number of connected monitors
  • Rugged, fully shielded metal housing

System Requirements

  • Computer with a HD15 port
  • VGA/SVGA monitor
  • The B114-002-R can only be cascaded to other B114-002-R splitters

Package Includes

  • B114-002-R VGA/SVGA Video Splitter - 2 Port
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 0.8A)
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332124890
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.4A
External Power Supply Output Specs (V / A)9V / 1A
External Power Supply Cord Length (ft.)5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL; RoHS
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power)
PHYSICAL
ColorBlack
Material of ConstructionIron
Shipping Dimensions (hwd / in.)2.40 x 9.80 x 5.80
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)1.7 x 5.2 x 3.7
Unit Packaging TypeBox
Unit Weight (lbs.)1.00
ENVIRONMENTAL
Operating Temperature Range32 to 122 F (0 to 50 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0% to 80% RH, Non-Condensing
BTUs  6.1 BTU/Hr
Power Consumption (Watts)1.8
COMMUNICATIONS
Signal Range (ft.)210
CONNECTIONS
Ports2
Side A - Connector 1HD15 (MALE)
Side B - Connector 1(2) HD15 (FEMALE)
Connector PlatingNickel
PORT EXPANSION
Max Distance (Between any 2 Units)246ft (75m)
Max Number of Ports (Entire Chain)32
FEATURES & SPECIFICATIONS
Max Supported Video Resolution2048 x 1536 @60Hz
Driver RequiredNo
EDID Compatible  Yes
TechnologyVGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P500-006 | Digital Signage & Audio/Video P500-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft.
P500-010 | Digital Signage & Audio/Video P500-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P510-010 | Digital Signage & Audio/Video P510-010 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft.
P512-010 | Digital Signage & Audio/Video P512-010 VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.