Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts analog VGA video and USB 2-channel audio for use with an HDMI projector, monitor or television without having to upgrade your source equipment. Ideal for home audio/video setups, media presentations and digital signs.

  • Supports high-definition video resolutions up to 1080p
  • Supports video transfer rates up to 6.75 Gbps
  • Supports 24-bit True Color (8 bits per channel)
  • No external power supply required
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

Overview

The P116-003-HD-U VGA to HDMI Converter Adapter with Audio and USB Power saves you money on costly computer upgrades by converting a VGA video signal for viewing on an HDMI projector, monitor or television. You can display a rich high-definition signal in your home audio/video setups, media presentations or digital signage using your tried-and-true analog source equipment. The unit is ready to use right from the box with no software or drivers to install. It’s powered via the built-in USB cable, so no external power supply is required.
Connect the built-in VGA cable to your computer’s VGA port and the built-in USB cable to your computer’s USB port. Then, use an HDMI cable (such as the P568-Series) to connect the P116-003-HD-U to your HDMI display. The LED will indicate when the unit is properly connected and when it is transmitting video.
In addition to high-definition video resolutions up to 1080p, the unit supports 24-bit True Color (8 bits per channel) and video transfer rates of 6.75 Gbps (1.65 Gbps per channel). Small enough to carry in your pocket, backpack or laptop bag, the P116-003-HD-U works with all operating systems. When connected to a Windows computer, it also supports USB audio along with the HDMI video signal.

Features

Converts Video from VGA to HDMI
  • Ideal for home audio/video setups, media presentations and digital signs
  • Supports HD video resolutions up to 1080p
  • Supports video transfer rates up to 6.75 Gbps (1.65 Gbps per channel)
  • Supports 24-bit True Color (8 bits per channel)
  • Supports USB audio signals (Windows computers only)
  • Convenient LED lights red to indicate connection, blue to indicate video transmission
Plug-and-Play Convenience
  • Ready to use right from the box—no software or drivers required
  • Connects easily to source’s VGA and USB ports and display’s HDMI port
  • Powered via USB—no external power supply required
  • Eliminates the need for costly equipment upgrades
  • Works with all operating systems
  • Easy to carry in pocket, backpack or laptop bag

System Requirements

  • Source with VGA video port and USB port
  • Display with HDMI port

Package Includes

  • P116-003-HD-U VGA to HDMI Converter Adapter with Audio and USB Power, 1080p
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189400
Product TypeActive Cable
TechnologyHDMI; VGA/SVGA
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 2USB A (MALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)3.3
Cable Length (in.)39.6
Shipping Dimensions (hwd / in.)1.00 x 6.30 x 4.70
Shipping Weight (lbs.)0.25
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.