VGA to HDMI Active Adapter Cable with Audio and USB Power (M/F), 1080p, 6 in. (15.2 cm)
- Supports high-definition video resolutions up to 1080p
- Supports video transfer rates up to 6.75 Gbps
- Supports 24-bit True Color (8 bits per channel)
- No external power supply required
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
Features
- Ideal for home audio/video setups, media presentations and digital signs
- Supports HD video resolutions up to 1080p
- Supports video transfer rates up to 6.75 Gbps (1.65 Gbps per channel)
- Supports 24-bit True Color (8 bits per channel)
- Supports USB audio signals (Windows computers only)
- Convenient LED lights red to indicate connection, blue to indicate video transmission
- Ready to use right from the box—no software or drivers required
- Connects easily to source’s VGA and USB ports and display’s HDMI port
- Powered via USB—no external power supply required
- Eliminates the need for costly equipment upgrades
- Works with all operating systems
- Easy to carry in pocket, backpack or laptop bag
Specifications
OVERVIEW
UPC Code | 037332189400 |
Product Type | Active Cable |
Technology | HDMI; USB; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 1.00 x 6.30 x 4.70 |
Shipping Weight (lbs.) | 0.25 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.