Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Overview

The P116-000-HDMI VGA + Audio to HDMI converter is the perfect solution for using your older laptop or PC with your new HDMI display. Simply connect your computer's VGA and Audio ports to the converter and the converter to the HDMI port on your display, and you are ready to go. No software or drivers required. If your computer has only a 3.5 mm mini stereo jack, connect it to the converter using a 3.5 mm to RCA adapter cable, such as the P314-006. You can also convert the RGB video and stereo audio signals on your DVD player for use on your HDMI display (Component Video to VGA adapter required). You reduce your equipment costs by eliminating the need to upgrade your computer's video card.

The P116-000-HDMI supports HD video resolutions up to 1080p and computer video resolutions up to 1280 x 1024. Supports 24-bit True Color (8-bits per channel) and HDCP.

Features

  • Connect your VGA laptop or PC to a HDMI display to enjoy high definition video and audio
  • Convert the RGB Video and Stereo Audio signals from your DVD player, DVR, etc., for use on a HDMI display (Component Video to VGA adapter required)
  • Plug-and-Play, no software or drivers required
  • Supports HD video resolutions up to 1080p, and computer video resolutions up to 1280 x 1024
  • Supports 24-bit True Color (8 bits per channel)
  • Reduce equipment cost by eliminating the need to update your computer's video card

System Requirements

  • The display you are connecting must have a HDMI port that can accept a converted HDMI signal. Contact your display manufacturer to confirm that it will work with a VGA + Audio to HDMI converter. If your display does not support this, an alternative solution is U244-001-VGA-R USB to HDMI adapter.
  • Computer with a VGA Video and 3.5 mm. or RCA Audio Jacks (If your computer has only a 3.5 mm. Mini Stereo Audio jack, you can use a 3.5 mm. to RCA adapter cable such as P314-006.
  • DVD player, DVR, etc. with RGB Video and Stereo Audio jacks (Component video to VGA adapter required)
  • Supported PC Video Resolutions - 640 x 480 @ 60Hz, 72Hz, 75Hz, 85Hz, 800 x 600 @ 56Hz, 60Hz, 72Hz, 75Hz, 85Hz, 1024 x 768 @ 60Hz, 70Hz, 75Hz, 80Hz, 85Hz, 1280 x 1024 @ 60Hz, 75Hz
  • Supported HD Video Resolutions - 480i @ 60Hz, 480p @ 60Hz, 720p @ 60Hz, 1080i @ 60Hz, 1080p @ 60Hz

Package Includes

  • P116-000-HDMI VGA + Audio to HDMI Converter
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.)
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180162
Product TypeVideo Adapter
TechnologyHDMI; Stereo Audio; VGA/SVGA
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.0
AC Power Adapter Cord Length (m)1.2
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 2(2) RCA (FEMALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.70 x 2.50 x 8.10
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)1.250 x 3.500 x 2.750
Unit Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5 to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.