Part Number: P756-010
This Model has been retired and has not been replaced. More information for the P756-010 is available on the model support page
Overview
Tripp Lite's 10-ft. (3.05 m) USB (All-in-1) KVM cable kit is designed to connect a USB computer to Tripp Lite's B006-VUA4-K-R KVM Switch. This premium All-in-1 cable provides superior performance and cable management. The KVM Switch side of the cable kit consists of a HD15 Male cable, plus two 3.5mm stereo connectors. The computer side of the cable kit consists of a HD15 Male cable, USB A Male cable, and 2 x 3.5mm stereo connectors for Speaker and Microphone connections. All cables are manufactured from superior molded cabling with integral strain relief and foil shielding for maximum EMI/RFI protection.
Features
- Connects a USB Computer to Tripp Lite's B006-VUA4-K-R KVM Switch
- All-in-1 construction and slim size makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a HD15 Male cable, plus two 3.5mm stereo connectors
- Computer side of the cable kit consists of a HD15 Male cable, a USB A Male cable, 2 x 3.5mm Speaker/Microphone
- Molded, color-coded connectors
Specifications
OVERVIEW
UPC Code | 037332154583 |
Accessory Type | Cable Kit |
Technology | VGA/SVGA; Stereo Audio |
Accessory Class | KVM Switch Accessories |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side A - Connector 3 | 3.5MM (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | USB A (MALE) |
Side B - Connector 3 | 3.5MM (MALE) |
Side B - Connector 4 | 3.5MM (MALE) |
PHYSICAL
Color | Gray |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 0.50 x 6.00 x 8.00 |
Shipping Weight (lbs.) | 0.40 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B006-VUA4-K-R | 4-Port KVM Switch with Audio, OSD and Peripheral Sharing |