Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)


  • Low profile gender changer (< 1 inch)
  • Converts a male VGA port or connector to HD15 female
  • Allows you to connect (2) HD15 male cables together
  • Fully shielded against EMI/RFI interference

View Full Product Details

Tripp Lite Part Number

P160-000

Have a Question?
Contact Us

Overview

Compact gold gender changer is designed to allow you to change a HD15M port into a HD15F port. Can be used to change a straight through cable into an extension cable. Gold plated contacts and connectors offer superior conductivity.

Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • HD15 female to HD15 female

System Requirements

  • Any device or cable with a HD15M connector

Package Includes

  • Compact Gold Gender Changer HD15F to HD15F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011824
PHYSICAL
ColorGold
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.02
CONNECTIONS
Side A - Connector 1HD15 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. P500-006 P500-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. P500-025 P500-025 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. P510-006 P510-006 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft.
VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. P510-010 P510-010 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft.
VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. P512-006 P512-006 VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft.
VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. P512-010 P512-010 VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft.

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. P500-006 P500-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft. P500-025 P500-025 VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 25 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft. P510-006 P510-006 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 6 ft.
VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. P510-010 P510-010 VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft.
VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. P512-006 P512-006 VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft.
VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. P512-010 P512-010 VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
P160-000

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.