Part Number: B130-101A-WP-2 TAA
- Stores display’s EDID information and sends it to source
- Extends 1024 x 768 video and audio signal up to 1,000 ft.
- Extends 1920 x 1440 video and audio signal up to 500 ft.
- Built-in equalization and gain controls let you fine-tune image
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
Features
- Transmitter stores monitor’s EDID information and sends it to video source, ensuring optimal display compatibility
- Monitor must be connected directly to transmitter’s VGA port to activate EDID copy feature
- Extends a 1024 x 768 (60 Hz) signal up to 1,000 ft. and a 1920 x 1440 (60 Hz) signal up to 500 ft.
- Connect up to three B132-110A remote repeaters to the chain for maximum 1024 x 768 (60 Hz) signal range of 2,000 ft.
- Transmitter and receiver connect with one Cat5e/6 cable, such as N022-01K-GY or N222-01K-GY 24 AWG solid-wire Cat5e/6 cable
- No 110 punchdown connection required
- For optimal image quality between 500 and 1,000 ft., use zero-skew cable, such as P524-01K
- Plug-and-play engineering—no software or drivers to download and install
- Wall plate units eliminate cable clutter
- LEDs indicate at a glance when the unit is receiving power
- Included VGA + audio “Y” splitter cable allows connection of local monitor and speakers
- Built-in equalization and gain controls lets you adjust the image on the remote monitor
- Wall-mounting screws included
- Supports all operating systems, as well as HDCP
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- Transmitter wall plate unit
- Receiver wall plate unit
- VGA + audio “Y” splitter cable
- Screwdriver for adjusting equalization and gain
- (2) External Power Supplies with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 5-ft. (1.52 m)
- Wall plate screws
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332186270 |
Product Type | Extender Kit |
Accessory Type | Extender |
Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1440 @ 60Hz |
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Max 1280 x 720 (720p) Range (ft) | 500 |
Max 1920 x 1080 (1080p) Range (ft) | 500 |
Max 1920 x 1200 Range (ft) | 500 |
Transmitter Video Input | VGA |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | VGA |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 1000 |
Maximum Signal Range Details | 1000 ft @ 1024 x 768 (60Hz) 500 ft @ 1920 x 1440 (60Hz) |
AUDIO
Audio Input | 3.5mm |
Audio Output | 3.5mm |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | White |
Number of Displays | 1 |
Form Factor/Mounting Options | Wallplate |
Receiver Unit Dimensions (hwd / in.) | 4.53 x 2.76 x 1 |
Receiver Unit Weight (lbs.) | 0.5 |
Shipping Dimensions (hwd / in.) | 6.46 x 10.24 x 2.17 |
Shipping Weight (lbs.) | 1.61 |
Transmitter Unit Dimensions (hwd / in.) | 4.53 x 2.76 x 1 |
Transmitter Unit Weight (lbs.) | 0.5 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P504-006 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m) | |
P504-010 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- B130-Series VGA over Cat5/Cat6 Extender Kits
https://tripplite.eaton.com/video/b130-series-vga-over-cat5-cat6-extender-kits/77576
Product Images