4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA
Part Number: B132-004A-2
- Splits a single VGA and Audio signal into 5 (1 local, 4 remote)
- EDID copy feature ensures optimal display compatibility
- Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- Can further expand the range and number of monitors by adding B132-110A repeaters
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
- Splits a single VGA and Audio signal into 5 (1 local, 4 remote)
- Increase the number of displays to up to 25 (1 local, 24 remote) by daisy-chaining up to six B132-004A-2 units together
- A B132-100A or B132-100A-WP-1 remote receiver unit is required for each connected monitor
- Support for video resolutions up to 1920 x 1440 (60Hz)
- Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- EDID copy feature ensures optimal display compatibility
- The range and number of monitors can be further expanded by adding B132-110A repeater units
- Connect up to 4 remote units in a repeater chain (3 repeaters and 1 receiver), with a monitor at each location
- A 1920 x 1440 (60Hz) signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Includes mounting hardware that allows unit to be wall mounted, rack mounted or pole mounted.
- Up to three B132-004A-2 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rack-mount bracket
- Ideal for digital signage situations, such as retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332178435 |
Product Type | Transceiver |
Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Video Input | VGA |
Video Output | VGA |
Max Supported Video Resolution | 1920x1440 @ 60Hz |
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Max 1280 x 720 (720p) Range (ft) | 500 |
Max 1920 x 1080 (1080p) Range (ft) | 500 |
Max 1920 x 1200 Range (ft) | 500 |
Transmitter Video Input | VGA |
Transmitter - Number of Video Outputs | 4 |
Transmitter - Local Display Output | VGA |
Range Extension using other Tripp Lite product | 1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz) |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B132-110A |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 1000 |
Maximum Signal Range Details | 1000 ft @ 1024 x 768 (60Hz) 500 ft @ 1920 x 1440 (60Hz) |
AUDIO
Audio Input | 3.5mm |
Audio Specification | Stereo Audio |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.38 |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power); RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 4 |
Optional Mounting Accessory Notes | Up to three transmitters local units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19in rackmount bracket Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount; Rackmount |
Shipping Dimensions (hwd / in.) | 2.50 x 6.30 x 10.10 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 1.2 x 5.3 x 3.9 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.85 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | -4 to 158 (-20 to 70 C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 1 | (4) RJ45 (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | 3.5MM (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
![]() |
P504-010 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) |
![]() |
P524-01K | Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B132-100A | VGA over Cat5/6 Extender, Box-Style Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA |
![]() |
B132-100A-WP-1 | VGA over Cat5/6 Extender, Wall Plate Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA |
![]() |
B132-110A | VGA with Audio over Cat5/6 Extender, Box-Style Remote Repeater, 1920x1440 60 Hz, Up to 1000-ft. (305 m), TAA |
![]() |
B132-200A-SR | Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 60 Hz, Up to 300 ft. (90 m), TAA |
Accessories
Model Number | Description | |
---|---|---|
![]() |
B132-004-RB | 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images