Part Number: B132-100A-MR TAA
This Model has been retired and replaced by B132-100A. An Owner's Manual and other information for the B132-100A-MR is available on the model support page
Overview
Features
- Works with a B132-002A-2 or B132-004A-2 local unit to extend a VGA video and audio signal up to 750-ft. (228.6 m) from the source
- Extends a 1920 x 1080 video and audio signal up to 300-ft. (91.44 m), or a 1024 x 768 video and audio signal up to 750-ft. (228.6 m)
- 24AWG, Solid Wire Cat5e/6 cable (such as Tripp Lite's N202-Series Cat6 cables) is required to achieve maximum distance and resolution
- Power is supplied via the included USB Micro-B cable; no external power supply required
- Features built-in equalization and gain controls to adjust the video image.
- All operating systems supported
- Plug and play; no software or drivers required
- HDCP and EDID compliant
- Ideal for digital signage installations for retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332185556 |
Product Type | Receiver |
Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 300 |
Max 1080P Range (ft) | 300 |
Max 1280 x 720 (720p) Range (ft) | 300 |
Max 1920 x 1080 (1080p) Range (ft) | 300 |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz) |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B132-110A |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 750 |
Maximum Signal Range Details | 750 ft @ 1024 x 768 (60Hz) 300 ft @ 1920 x 1080 (60Hz) |
AUDIO
Audio Output | 3.5mm |
Audio Specification | Stereo Audio |
POWER
Power Source Type | USB |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Green); Orange (Activity, EDID) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Shipping Dimensions (hwd / in.) | 1.60 x 4.60 x 6.10 |
Shipping Weight (lbs.) | 0.30 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.1 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | -4 to 158 (-20 to 70 C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 750 |
Max 480P Range (ft) | 750 |
Max 1440 x 900 Range (ft) | 300 |
Max 1080i Range (ft) | 300 |
Max 480i Range (ft) | 750 |
Max 640 x 480 Range (ft) | 750 |
Max 800 x 600 Range (ft) | 750 |
Max 1600 x 1200 Range (ft) | 300 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
Driver Required | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images