Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA with RCA Stereo Audio to HDMI Converter with Scaler function

Model Number: P116-000-HDSC2


Converts and upscales analog VGA video and RCA stereo audio for display on an HDMI monitor without having to upgrade your source equipment. Ideal for home audio/video setups, media presentations and digital signage.
  • Built-in scaler converts VGA video for display on HDMI monitor
  • Upgrades VGA input signal to 720p or 1080p
  • Supports computer input video resolutions up to 1920 x 1440
  • Supports 24-bit True Color (8 bits per channel)
  • Plug and play—no software or drivers to install
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The P116-000-HDSC2 VGA with RCA Stereo Audio to HDMI Converter/Scaler saves you money on costly computer upgrades by converting and upscaling a VGA video signal for viewing on an HDMI display. The built-in scaler upgrades the VGA input signal, allowing you to display 720p or 1080p high-definition video in your home audio/video setups, media presentations or digital signage using your tried-and-true analog source equipment. The unit is ready to use right from the box with no software or drivers required.

Connect the unit’s female VGA video and RCA stereo audio ports to your computer and the female HDMI port to your HDMI projector, monitor or television (VGA video and RCA stereo cables sold separately). The unit automatically upscales the video signal to 720p. Toggle the display to 1080p by pressing the button on the unit. In addition to high-definition video resolutions up to 1080p, the P116-000-HDSC2 supports computer input video resolutions up to 1920 x 1440 (@ 60 Hz), which are scaled to 720p or 1080p on the display. It also supports HDMI bandwidth of 165 MHz (1.65 Gbps per channel) and 24-bit True Color (8 bits per channel).

Features

Built-In Scaler Converts and Upscales from VGA to HDMI
  • Ideal for home audio/video setups, media presentations and digital signs
  • Automatically upscales video to 720p
  • Toggle between 720p and 1080p with button on unit
  • Supports computer input video resolutions up to 1920 x 1440 (@ 60 Hz) and scales to 720p or 1080p
  • Supports HDMI bandwidth of 165 MHz (1.65 Gbps per channel) and 24-bit True Color (8 bits per channel)

Plug-and-Play Convenience
  • Ready to use right from the box—no software or drivers required
  • Connects easily to source’s VGA and RCA stereo ports and display’s HDMI port (VGA video and RCA stereo cables sold separately)
  • Eliminates the need for costly equipment upgrades

System Requirements

  • Source with VGA video port and RCA stereo audio ports
  • Display with HDMI port

Package Includes

  • P116-000-HDSC2 VGA with RCA Stereo Audio to HDMI Converter/Scaler
  • External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 4 ft.)
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188342
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 6.70 x 5.00
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)1 x 3.5 x 2.8
Unit Weight (lbs.)0.3
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5 to 95% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 2(2) RCA (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; VGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
A060-006 | Digital Signage & Audio/Video A060-006 RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft.
A060-012 | Digital Signage & Audio/Video A060-012 RF Digital Coax Gold Audio Cable (RCA M/M), 12 ft.
P314-006 | Digital Signage & Audio/Video P314-006 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 6 ft.
P314-012 | Digital Signage & Audio/Video P314-012 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 12 ft.
P502-003 | Digital Signage & Audio/Video P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P502-015 | Digital Signage & Audio/Video P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft.
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft.

Resources & Downloads

support icon

Do you own a
P116-000-HDSC2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.