VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/RS-232, Up to 1000 ft. (304.8 m), TAA
- Extends a 1920 x 1440 (60Hz) Video and RS232 Serial signal up to 500 ft., or a 1024 x 768 (60Hz) Video and RS232 Serial signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- EDID copy feature ensures optimal display compatibility
- Supports bi-directional communication
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
- 1-year limited warranty
B130-101S-2
Have a Question?
Features
- Extends a 1920 x 1440 (60Hz) Video and RS232 Serial signal up to 500 ft., or a 1024 x 768 (60Hz) Video and RS232 Serial signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- EDID copy feature ensures optimal display compatibility
- Supports bi-directional communication
- The local (Transmitter) unit features an additional VGA port for the connection of a local monitor
- The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
- Includes mounting hardware for both the local and remote units, allowing them to be wallmounted, rackmounted or pole mounted
- Ideal for digital signage situations needing serial access, such as bar code scanners or touchscreen monitors
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
System Requirements
Package Includes
- Local (Transmitter) unit 1 x 4.5 x 2.5 (in.)
- Remote (Receiver) unit 1 x 2.5 x 3.5 (in.)
- 3.5mm Male to DB9 Male Serial Adapter Cable
- 3.5mm Male to DB9 Female Serial Adapter Cable
- Mini-Screwdriver for EQ/Gain adjustment
- (x2) Mounting Hardware Kits
- (x2) External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A, 5 ft.)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332178428 |
Product Type | Cat5/Cat6 Extender Kit |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
Technology | Serial (RS232); VGA/SVGA; Cat5/5e; Cat6 |
Form Factor and Mounting Options | Box; Wall-mount |
VIDEO
Max Supported Video Resolution | 1920x1440 @ 60Hz |
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Max 1280 x 720 (720p) Range (ft) | 500 |
Max 1920 x 1080 (1080p) Range (ft) | 500 |
Max 1920 x 1200 Range (ft) | 500 |
Transmitter Video Input | VGA |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | VGA |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft.) | 1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz) |
Signal Range (m) | 304.8m @ 1024 x 768 (60Hz) 152.4m @ 1920 x 1440 (60Hz) |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
POWER
Power Source | Transmitter and Receiver (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.38 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Red (Power); RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Receiver Unit Dimensions (hwd / in.) | 2.53 x 3.61 x 1.01 |
Receiver Unit Weight (lbs.) | 0.4 |
Shipping Dimensions (hwd / in.) | 2.20 x 10.20 x 6.50 |
Shipping Weight (lbs.) | 1.90 |
Transmitter Unit Dimensions (hwd / in.) | 4.53 x 1.06 x 2.46 |
Transmitter Unit Weight (lbs.) | 0.5 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
EDID Compatible | Yes |
RS-232 Serial Extension Support | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | (2) HD15 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B130101S2 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m) |
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
![]() |
P524-01K | Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft. (304.8 m) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.