Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

1.4kW 120V Single-Phase Switched Mini PDU - LX Platform Interface, NEMA 5-15P 6 ft. (1.83 m) Cord, 0U, TAA


Switched PDU distributes network-grade single-phase power to connected devices in small 1- or 2-outlet installations.
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • 2 switched NEMA 5-15R outlets can be remotely rebooted, locked or shut down
  • NEMA 5-15P input with 6-ft. (1.83 m) cord connects to mains power, generator or UPS system
  • Mounts on wall, under counter or in 0U of rack space using included brackets
  • Ideal low-cost option for small-scale installations requiring no more than 2 outlets
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDU15NETLX

Extended Warranty Options
Have a Question?
Contact Us

Features

Switched PDU Provides Advanced Network Control and Remote Power Monitoring
This 0U PDU is an ideal low-cost option for small-scale network configurations where only one or two outlets are needed. It features two NEMA 5-15R individually switched outlets, which can be remotely controlled to turn on, turn off, recycle or lock out power to unresponsive devices. Front-panel LEDs indicate each outlet's on/off status.
Pre-Installed WEBCARDLX Network Interface Offers 24/7 Remote Access for Monitoring and Control
The built-in WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The PADM20 upgrade and Tripp Lite’s PowerAlert Element Manager (PAEM) software form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations. PADM20’s Auto Probe feature allows a PDU with switched loads to automatically reboot devices if a network communication failure is detected. This preserves uptime and minimizes the time and expense associated with on-site support.
Easy Connection to an AC Power Source
A 6-ft. (1.83 m) power cord with NEMA 5-15P plug connects the PDU15NETLX 0U PDU to a compatible AC power source, generator or protected UPS.
Flexible Installation Options
The switched PDU mounts vertically in 0U of rack space, on a wall or under a counter using the included mounting brackets and user-supplied hardware. Its half-width rack-mount form factor allows you to place it on a shelf or desktop.
TAA-Compliant for GSA Schedule Purchases
The PDU15NETLX is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Typical Applications

  • Provide 120V power for up to 2 devices in a small-scale network configuration
  • Remotely monitor, control and reboot power to connected equipment in data centers and computer rooms
  • Manage kiosks and other unattended applications

Package Includes

  • PDU15NETLX 1.4kW 120V Single-Phase Switched Mini PDU
  • (2) Mounting brackets w/screws
  • Owner’s manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332203267
PDU TypeSwitched
INPUT
PDU Input Voltage120V
Recommended Electrical ServiceSingle-phase 15A 120V service
Maximum Input Amps12
Maximum Input Amps DetailsAgency de-rated to 12A continuous
PDU Plug TypeNEMA 5-15P
Input PhaseSingle-Phase
Input Cord Length (ft.)6
OUTPUT
Output Capacity Details1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) 5-15R
Output Nominal Voltage120V
Overload Protectionn/a
Customized Load Management Receptacles  2 individually switched output receptacles
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSet of two front-panel LEDs indicate off/on power status for each outlet. Ethernet Link and Status LED's for network activity. System status LED for monitoring system operation.
SwitchesReset button allows reboot of management card without affecting connected equipment.
PHYSICAL
Form Factors Supported0u rackmount, Wall-mount, Under-counter mount
Material of ConstructionMetal
Minimum Required Rack Depth (inches)7
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)1.97 x 8.35 x 8.07
Shipping Weight (lbs.)3.28
Unit Dimensions (hwd / in.)1.73 x 7 x 5
Unit Weight (lbs.)2.64
ENVIRONMENTAL
Operating Temperature Range0C ~ 50C (32F ~ 122F)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5 to 95% (non-condensing)
COMMUNICATIONS
Network Monitoring Port DescriptionLX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH and SNMP management systems.
Network Monitoring Port  RJ45 Network port, RJ45 Serial Config/Console Access port; and USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilitySNMP V1, v2c, V3
Network Speed10/100 Mbps
Communications Interface(1) RJ45 Network; (1) RJ45 Serial; (1) USB-A
SPECIAL FEATURES
High Availability PDU Features  Auto Probe Monitoring and Reboot (included)
STANDARDS & COMPLIANCE
CertificationsTested to UL 60950-1 (USA). CSA (Canada), Class A Part 15 (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Related Products

Power Cords

  Model Number Description
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black P007-002 P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black P007-003 P007-003 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black P007-006 P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black P007-010 P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 12 ft. (3.66 m), Black P007-012 P007-012 Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 12 ft. (3.66 m), Black

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Services

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3C 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.