Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Locate a USB 1.1 peripheral up to 150-ft. (45.72 m) from your computer
  • Uses readily available Cat5/Cat6 cable
  • Bus-powered; no external power supply required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Overview

This USB 1.1 over Cat5 Extender Kit allows you to connect your computer to a USB 1.1 peripheral up to 150 feet (45.7 meters) away using ordinary Cat5/Cat5e/Cat6 cable. The transmitter and receiver kit is bus-powered, so no external power supply is required. Plug-and-play; no software or drivers needed. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Locate a USB 1.1 peripheral up to 150-ft. (45.72 m) from your computer
  • Bus Powered - no additional AC adapters required
  • Uses readily available Cat5/Cat5e/Cat6 cable ( not included )
  • Transfer rates of 1.5Mbps to 12Mbps
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Local transmitter unit
  • Remote receiver unit
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332157454
VIDEO
HDR SupportNo
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1USB A (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1USB A (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.10 x 4.80 x 1.30
Shipping Weight (lbs.)0.23
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity20 to 90%
COMMUNICATIONS
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m) N001-050-GY N001-050-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 75 ft. (22.86 m) N001-075-GY N001-075-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 75 ft. (22.86 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 100 ft. (30.5 m) N001-100-GY N001-100-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 100 ft. (30.5 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 150 ft. (45.72 m) N001-150-GY N001-150-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 150 ft. (45.72 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) N002-025-GY N002-025-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m) N002-050-GY N002-050-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 50 ft. (15.24 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 75 ft. (22.86 m) N002-075-GY N002-075-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 75 ft. (22.86 m)
Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 100 ft. (30.5 m) N002-100-GY N002-100-GY Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 100 ft. (30.5 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 3 ft. (0.91 m) U021-003 U021-003 USB 2.0 A to B Cable (M/M), 3 ft. (0.91 m)
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)
USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m) U022-015 U022-015 USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m)

USB Extenders

  Model Number Description
USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) U026-016 U026-016 USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m)
USB 2.0 A to B Active Repeater Cable (M/M), 36 ft. (10.97 m) U042-036 U042-036 USB 2.0 A to B Active Repeater Cable (M/M), 36 ft. (10.97 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.