Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

10-Device Desktop USB Charging Station for Tablets, iPads and E-Readers


Locking enclosure provides USB charging, secure storage and cord management for up to 10 tablets, iPads and e-readers. Recommended for education, office, commercial, retail, industrial and healthcare environments.
  • 1.25 in. wide slots hold USB devices up to 10.5 in.
  • 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug
  • Delivers up to 5V 2.4A per port via BC 1.2 rapid charging
  • Locking lid helps prevent device theft, damage or tampering
  • Separate cable with combination lock for added security
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

CSD1006USB

Have a Question?
Contact Us

Overview

The CSD1006USB 10-Device Desktop USB Charging Station provides USB charging, secure storage and cord management for up to 10 tablets, iPads and e-readers up to 10.5 inches. It's recommended for schools, offices, warehouses, retail outlets, worksites, healthcare facilities and anywhere else multiple mobile devices are used.

Devices fit into slots 1.25 inches wide and plug into the 10 USB ports as needed for proficient charging. The CSD1006USB delivers up to 5V 2.4A per port, which is plenty of power for charging battery-intensive devices. To protect your devices, the CSD1006USB prevents them from drawing more power than it is capable of supporting and stops charging a device when the device's battery is at 100%.

The CSD1006USB locks with the included keys to help prevent theft, damage or tampering. A cable with combination lock is also included to secure the charging station to a desk, table, cart or other flat surface. The 6-ft. (1.83 m) AC input cord with NEMA 5-15P plug helps you place the charging station in a convenient location. Storage shelf dividers are easily removed to accommodate thicker devices. Cabling is secured beneath the shelf tray to alleviate clutter.





iPad is a registered trademark of Apple.

Features

Convenient USB Charging
  • 10 USB ports for charging tablets, iPads and e-readers up to 10.5 in.
  • Devices fit into slots 1.25 in. wide
  • Device USB charge cables plug into USB ports
  • 6-ft. (1.83 m) AC input cord with right-angle NEMA 5-15P plug reaches convenient outlets
  • Recommended wherever multiple mobile devices are used—schools, offices, warehouses, etc.

Comprehensive Protection
  • Delivers up to 5V 2.4A per port via BC 1.2 rapid charging
  • Protects against overheating, over-current and overcharging

Complete Security
  • Locks with included keys to help prevent device theft, damage or tampering
  • Included combination cable lock secures the unit to a desk or cart

Clutter-Reducing Organization
  • USB ports and cables store out of sight
  • Storage shelf dividers can be removed to accommodate thicker devices

Package Includes

  • CSD1006USB 10-Device Desktop USB Charging Station
  • External power supply w/NEMA 5-15P plug (Input: 100–240V, 50/60 Hz; Output: 12V, 8A)
  • Enclosure unit with locking lid
  • USB charger enclosure mount
  • Combination cable lock
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200082
Product TypeMulti-Device Charger
Charging Form FactorDesktop Cabinet
FunctionsCharge; Secure
AC AdapterInput: 100-240V, 50/60Hz, 2A; Output: 12V, 8A, 6 ft.
Device CompatibilityLaptop; Tablet
TechnologyUSB
Device Slots10
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Frequency50 / 60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
CHARGING
Number of Charging Ports10
Overcharge ProtectionYes
Charging Ports / Amps(10) 2.4A
Charging MethodUSB
Charging Ports DetailBC 1.2
Charging Port TypeUSB A (FEMALE)
Charging Amps per Port2.4A
PHYSICAL
Antimicrobial CoatingNo
Charging Station Form FactorDesktop Cabinet
ColorBlack; Gray
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)16.40 x 10.90 x 17.40
Shipping Weight (lbs.)13.87
Unit Dimensions (hwd / in.)8.94 x 16.54 x 13.54
Number of Shelves1
ENVIRONMENTAL
Operating Temperature Range41 to 95 F (5 to 35 C)
Storage Temperature Range-4 to 122 F (-20 to 50 C)
Relative Humidity20% to 80%
SPECIAL FEATURES
Cord ManagementNo
EMI/RFI Line Noise ProtectionYes
LockingYes
Lock TypeKey; Combination Cable Lock
Built-In Circuit BreakerYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
STANDARDS & COMPLIANCE
CertificationsEN 55022: 2010/AC: 2011, EN 55024: 2010, FCC Class B, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.