16-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black
Model Number: CS16AC
- AC charging and storage for 16 iPad and Android tablets
- Locking steel cabinet with flow-through ventilation
- Adjustable device dividers and integrated cord management
- Ships fully assembled and mounts to wall, desk, table or floor
- 10 ft. power cord and built-in AC outlets for each device
- 2-year limited warranty
Overview
16 AC outlets provide convenient charging. The charging station is compatible with all devices that charge via user-supplied USB power adapters, including iPad, Android, Kindle, Kindle Fire and Surface tablets and iPhone, Android and Windows smartphones.
The charging station provides comprehensive device protection, with steel construction and a powder-coated finish for long-term durability. It locks with the included keys to prevent device theft, damage or tampering, and flow-through ventilation prevents overheating.
The charging station also provides clutter-free organization of devices and cabling. AC outlets, power adapters and cords store out of sight. Toolless trim panels permit quick service access.
The charging station is easy to configure. It ships fully assembled and supports mounting to a wall, desk, table, counter or floor. The front door opens 180 degrees and side panels are removable for unrestricted device and service access. Removable dividers accommodate thicker devices. You can also convert the charging station to a mobile cart with Tripp Lite’s CSHANDLEKIT accessory and roll it where needed.
Features
- 16 AC outlets charge up to 16 iPad, Android, Kindle or Surface tablets
- Compatible with all devices that charge via user-supplied USB power adapters, including iPad, Android, Kindle, Kindle Fire and Surface tablets and iPhone, Android and Windows smartphones
- 10 ft. AC input cord reaches distant outlets
Comprehensive Protection
- Sturdy steel construction and powder-coated finish provide long-term durability
- Door locks with included keys to prevent device theft, damage or tampering
- Flow-through ventilation prevents devices from overheating
- Coated shelf shields devices from scratches and scuffs
- Built-in circuit breaker protects against overloads
Clutter-Free Organization
- AC outlets, device AC adapters and cords store out of sight
- Shelf includes charging cord access ports for each device
- Toolless trim panels permit quick access to AC adapters and cords
- Outlets spaced to fit bulky power adapters without blocking adjacent outlets
Flexible Configuration
- Ships fully assembled
- Supports mounting to wall, desk, table, counter or floor
- Converts to mobile cart with optional CSHANDLEKIT accessory
- Door opens 180 degrees and side panels are removable for clear access
- Removable dividers accommodate thicker devices like battery chargers
Specifications
OVERVIEW
UPC Code | 037332185235 |
OUTPUT
Charging Ports / Amps | (16) 12A |
Charging Method | AC |
INPUT
Input Frequency | 50 / 60 Hz |
Input Cord Length (ft.) | 10 |
PHYSICAL
Charging Station Form Factor | Stationary Cabinet |
Color | Black |
Shipping Dimensions (hwd / in.) | 24.25 x 26.38 x 24.13 |
Shipping Weight (lbs.) | 97.00 |
Slot Dimensions (hwd / in.) | 11.6 x 0.8 x 13.9 |
Unit Dimensions (hwd / in.) | 21.6 x 23.6 x 21.6 |
Unit Weight (lbs.) | 72 |
CERTIFICATIONS
Certifications | Tested to EIA-310-E, UL60950, FCC & IEC Class B |
NOM (Mexico) | Tested to NOM (Mexico) |
Approvals | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the CS16AC model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Model Number | Description | |
---|---|---|
![]() |
CSHANDLEKIT | Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations |
Resources & Downloads
Design Resources
Product Literature
Product Videos
- Tablet Charging Stations
https://www.tripplite.com/video/tablet-charging-stations/81102 - How to Secure, Organize, and Charge Mobile Devices
https://www.tripplite.com/video/how-to-secure-organize-and-charge-mobile-devices/81393 - USB and AC Charging Stations and Carts
https://www.tripplite.com/video/usb-and-ac-charging-stations-and-carts/159373
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.