Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

16-Port AC Chromebook Charging Station (White)



Overview

From education to business, in settings as diverse as the hospital room and the factory floor, mobile devices have transformed every organization. As Chromebook usage increases, charging and storing dozens of these valuable devices in limited space becomes a challenge and an even bigger security risk. Tripp Lite's Chromebook Charging Stations put an end to cable sprawl and missing assets. Each station houses 16 Chromebooks while providing high-speed charging, secure storage and flexible deployment in a variety of settings. Compatible with all devices that charge via standard AC outlets, including ultra-portable Chromebook™, MacBook Air® and Ultrabook™ laptops. Also compatible with all devices that charge via user-supplied USB power adapters, including tablets (such as iPad®, Android™, Kindle™, Kindle Fire™ and Surface™ models) and mobile phones (such as iPhone®, Android and Windows Phone® models).

Features

  • Compatible with all devices that charge via standard AC outlets, including ultra-portable Chromebook™, MacBook Air® and Ultrabook™ laptops
  • Also compatible with all devices that charge via user-supplied USB power adapters, including tablets (such as iPad®, Android™, Kindle™, Kindle Fire™ and Surface™ models) and mobile phones (such as iPhone®, Android and Windows Phone® models)
  • Removable/reconfigurable dividers protect and organize each tablet
  • Sturdy steel construction securely houses the devices
  • Mounts to wall or deploys on a desk, counter or floor
  • Optional kit (CSHANDLEKIT) allows for cabinet stacking and can turn the cabinets into mobile carts
  • Device shelf is Teflon® coated to protect tablets from scratches during removal and storage
  • Flow-through ventilation prevents devices from overheating
  • Ships fully assembled

Package Includes

  • (1) Charging station cabinet
  • (1) Device shelf
  • (15) Removable device dividers
  • (1) 16-port AC charging module
  • (3) Trim Panels
  • (1) 15 ft. AC power cord
  • Owner's Manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332188977
    CHARGING
    Charging Ports / Amps(16) 12A
    Charging MethodAC
    PHYSICAL
    ColorWhite
    Shipping Dimensions (hwd / in.)26.97 x 26.38 x 28.35
    Shipping Weight (lbs.)102.96
    Slot Dimensions (hwd / in.)11.6 x 0.8 x 13.9
    Unit Dimensions (hwd / in.)21.6 x 23.6 x 21.6
    Unit Weight (lbs.)72
    STANDARDS & COMPLIANCE
    CertificationsTested to EIA-310-E, UL60950, FCC & IEC Class B
    ApprovalsRoHS
    NOM (Mexico)Tested to NOM (Mexico)
    WARRANTY
    Product Warranty Period (Worldwide)2-year limited warranty

    Frequently Asked Questions

    The Tripp Lite 16/32/48 Port Charging Stations are not set up to support daisy-chaining. We recommend using a charging station with more ports.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    The measure of charge status is the responsibility of the device being charged. The Tripp Lite 16/32/48 Port Charging Station products do not measure this variable.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    The spacing between dividers is 0.8 inches and 1.9 inches when a divider is removed.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support

    Additional FAQs may be available on the CS16ACW model support page.
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
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.