Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/15/2016

Overview

Tripp Lite's B021-02R-17, 1U Dual Rail, Rackmount Console features an integrated 17" LCD panel, full 88-key keyboard, and touch pad, all in a 1U rackmountable housing. This unit allows the screen to remain open, while the keyboard portion is retracted into the rack. The console also features a USB 1.1 peripheral port on the front of the keyboard panel, allowing for the connection of devices such as an external mouse or flash drive. The included KVM cable kit allows for connection to a PS/2 or USB computer or KVM switch. Constructed of heavy-duty steel housing.

Features

  • Integrated 17-in. LCD display, 99-key keyboard and touchpad in a 1U rackmountable housing.
  • Features a USB 1.1 peripheral port on the front of the unit, allowing for the connection of devices such as an external mouse or flash drive.
  • Dual rail configuration allows for the keyboard and LCD panel to slide independently of each other, which provides the ability to monitor computer activity while stowing keyboard module out of the way.
  • Can be mounted in racks with a depth ranging from 22-in. to 34-in.
  • Includes a USB/PS2 Combo KVM Cable Kit, allowing you to connect to a computer or KVM with either USB or PS/2 connectors.
  • Compatible with all operating systems, and most KVMs with a VGA and USB or PS/2 ports.
  • Back panel of the unit includes external VGA, PS/2 (x2) and USB (x2) ports for connecting an external console.
  • Supports video resolutions up to 1280 x 1024 @ 75Hz.
  • DDC, DDC2 and DDC2B emulation allows the video settings of the connected computer to be automatically adjusted for optimal display on the console monitor.
  • Firmware upgradeable via the included firmware upgrade cable (RJ11 to DB9).
  • Features keyboard commands for SUN keyboard emulation.
  • Constructed of heavy-duty steel housing

System Requirements


Connected Computer/KVMA

  • VGA (HD15) input
  • A USB A Female port, or two PS/2 keyboard/mouse ports

External Console

  • A monitor with a VGA (HD15) input
  • USB or PS/2 Keyboard and Mouse

Package Includes

  • B021-02R-17 17-in. USB/PS2 Dual Rail Console
  • Rackmount Hardware
  • USB/PS2 Console Cable Kit
  • RJ11 to DB9 Firmware Upgrade Cable
  • C13 to 5-15P Power Cord
  • Grounding Wire
  • Owner’s Manual CD
RoHS compliant

Specifications

OVERVIEW
UPC Code037332159274
TechnologyPS/2; VGA/SVGA
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Nominal Input Voltage Description100-240V, 50/60Hz, 1A
Plug TypeC14
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
CONNECTIONS
Number of Ports0
PC/Server ConnectionsVGA; USB; PS/2
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
LCD Monitor (in.)17
Shipping Dimensions (hwd / in.)5.50 x 28.30 x 26.50
Shipping Weight (lbs.)44.50
Unit Dimensions (hwd / in.)1.730 x 19.000 x 22.800
ENVIRONMENTAL
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0 to 90% RH, Non-Condensing
Operating Temperature0 to 40 C ( 32 to 104 F )
COMMUNICATIONS
IP Remote Access  No
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.