Part Number: PDUB30
This Model has been retired and replaced by PDUMH30AT. More information for the PDUB30 is available on the model support page
Overview
Features
- Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
- PDUB30 is universally compatible with any Tripp Lite or other brand of 100-127V UPS rated up to 3000VA or 2880 watts with a NEMA L5-30P input cable
- 2U horizontal rackmount form factor compatible with 2 or 4 post racks
- Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
- Pair of attached L5-30P PDU input cables connect to separate Utility and UPS power sources
- 6 5-15/20R and 1 L5-30R outlets support critical networking loads in both Utility and UPS operating modes
- One additional L5-30R pass-through outlet supports UPS input power cord
- Dual input power cables support PDU connection to separate Utility and UPS power sources
- Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
- Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
- Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
- Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment
- TAA Compliant Version Available - Order Tripp Lite PDUB30TAA
Specifications
OVERVIEW
UPC Code | 037332153890 |
PDU Type | Hot-Swap |
INPUT
Input Phase | Single-Phase |
Recommended Electrical Service | 30A 120V |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L5-30P |
Input Cord Length Details | Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m) |
OUTPUT
Output Capacity (Watts) | 2880 |
Output Capacity Details | 3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated to 24A); 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15/20R; (1) L5-30R |
Output Nominal Voltage | 100; 120; 127 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Lighted indicators confirm UPS and Utility switch position and operating mode |
Switches | Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 2U rackmount in 2 or 4 post racks |
Minimum Required Rack Depth (inches) | 8.5 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 12.20 x 20.30 x 6.30 |
Shipping Weight (lbs.) | 12.00 |
Unit Dimensions (hwd / in.) | 3.420 x 17.320 x 3.030 |
Unit Weight (lbs.) | 7.7 |
ENVIRONMENTAL
Operating Temperature Range | 0C ~ 40C (32F ~ 104F) |
Storage Temperature Range | -15°C to +50°C (+5°F to +122°F) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
STANDARDS & COMPLIANCE
TAA Compliant Option | TAA Compliant Version Available - Order Tripp Lite PDUB30TAA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images