2-Port Manual VGA/SVGA Video Switch (3x HD15F)
Part Number: B112-002-R
- 2-port HD15 VGA/SVGA Push-Button Switch
- Rugged Metal Case
- 1-year limited warranty
Overview
Tripp Lite's 2-Port Manual VGA/SVGA Switch is the optimal solution for connecting two computers to one monitor or two monitors to one computer. The 2-Port Manual VGA/SVGA Switch features a fully-shielded rugged metal case with front-panel push-button switching. Interior printed circuit board design allows for crystal clear resolutions up to 1600x1280. It does not require any AC power to operate.
Features
- Connects two computers to one monitor or two monitors to one computer
- Fully-shielded rugged metal case with front-panel push button switch
- Does not require external power, software, or complicated set-up procedures
System Requirements
- Computer with an HD15 port
- VGA or SVGA monitor with HD15M cable
Package Includes
- B112-002-R Manual VGA/SVGA 2 Position Switch
Specifications
OVERVIEW
UPC Code | 037332014269 |
Technology | VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1920 x 1080 @60Hz |
INPUT
Bus Powered | Yes |
Product Length (in.) | 4.41 |
Product Length (ft.) | 0.37 |
POWER
Power Consumption (Watts) | 0.5 |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 4.53 x 1.06 x 3.27 |
Shipping Weight (lbs.) | 3.53 |
Unit Dimensions (hwd / in.) | 0.94 x 4.4 x 2.7 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.33 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 131 °F (-10 to 55 °C) |
Storage Temperature Range | 5 to 131 °F (-15 to 55 °C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 1.7 BTU/Hr |
COMMUNICATIONS
EDID Compatible | Yes |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | (2) HD15 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Port Selection | Pushbutton |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
![]() |
P512-006 | VGA Monitor Cable, 640x480 (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P512-010 | VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m) |
![]() |
P512-015 | VGA Monitor Cable, 640x480 (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Videos
- B112-002-R 2-Position VGA Switch
https://www.tripplite.com/video/b112-002-r-2-position-vga-switch/63598
Product Images