Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

200–240V 5000VA 5000W On-Line UPS, Unity Power Factor, Hardwire In, HW/C19/C13 Out, 3U


On-line double-conversion UPS provides pure sine wave AC output to server and network equipment in data centers and computer rooms.
  • Unity (1.0) power factor equalizes VA and wattage to safely support more equipment
  • Zero transfer time between on-line and battery modes for uninterrupted operation
  • Optional external battery packs provide additional runtime for applications requiring it
  • Pre-installed WEBCARDLXMINI network interface supports Auto Probe feature
  • ENERGY STAR-certified to save electricity, lower costs and protect the environment
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU5KRT3UG New

Extended Warranty Options
Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

Protects Mission-Critical Rack-Mounted Equipment against Damage, Downtime and Data Loss
Tripp Lite's SmartOnline® SU5KRT3UG Unity Power Factor UPS system protects connected equipment against damage, downtime and data loss due to power outages, voltage fluctuations and transient surges. Unity Power Factor design enables full 5000VA / 5000W output capacity. In double-conversion mode, this UPS system maintains perfect output by continuously converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC with ±1% voltage regulation and zero transfer time between online and battery modes. Featuring true on-line, double-conversion operation, Tripp Lite's SU5KRT3UG provides the highest level of UPS power protection for critical server, network and telecom equipment.
Reliable, Expandable Battery Backup
UPS battery backup keeps connected equipment operational through short power failures, and provides time to save data and perform an orderly system shutdown in case of a prolonged blackout. The internal battery set provides 14.1 minutes of support at half load and 4.9 minutes at full load. During normal operation, incoming utility power keeps the battery fully charged so backup power will be available when needed. Advanced temperature-controlled battery charge management system provides efficient recharge and enhanced battery lifespan. For mission-critical applications demanding continuous uptime, the 5kVA UPS can provide expandable runtime with optional BP192V12RT3US external battery pack (sold separately). Battery-independent restart ensures automatic UPS power-up after lengthy power outages, even with expired batteries.
Economy Mode Helps the Environment and Your Cash Flow
Operates with >98% full-load efficiency in optional economy mode significantly reducing BTU heat output and operating energy costs.
Intuitive Front-Panel Interface offers Convenient Monitoring
Front-panel LEDs indicate line power, AC output, On-battery mode, and Fault conditions. The LCD readout with scroll controls supports visual monitoring of a variety of control options to support advanced UPS settings and configurations. The panel rotates for comfortable viewing in rack-mount or tower configuration.
Pre-installed WEBCARDLXMINI Network Interface Offers 24/7 Access
Pre-installed Java-free HTML5-based WEBCARDLXMINI interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Automated alerts help prevent accidental overloads, power loss and downtime. Advanced Communications Ports USB and DB9 ports with included cabling enable data-saving unattended shutdown of connected systems when used with Tripp Lite’s free downloadable PowerAlert® software. Capabilities include detailed monitoring of load levels, self-test data and utility power conditions. DB9 ports also support basic contact-closure monitoring to report On-battery and Low-battery status for legacy systems. 
Versatile Installation Options
Hardware is included for mounting the complete 5kVA UPS system with internal batteries in 3U of space in an EIA-standard 19-inch 4-post rack. Use the optional 2POSTRMKITHD for 2-post rack mounting or the optional 2-9USTAND for mounting in an upright tower position. 
2-Year Warranty, $250K Ultimate Lifetime Insurance and Environmentally Responsible Design
The SU5KRT3UG comes with a 2-year warranty and $250,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only). It’s manufactured in compliance with strict RoHS specifications, reflecting Tripp Lite’s commitment to environmental responsibility.

Typical Applications

  • Delivering perfectly regulated sine wave output to mission-critical equipment
  • Protecting connected components from dangerous surges, spikes and line noise
  • Keeping equipment operational through short power failures
  • Allowing time to save data and safely shut down components in case of a prolonged blackout

Package Includes

  • On-line double-conversion UPS
  • Pre-installed WEBCARDLXMINI network management card
  • (2) Hardwire strain reliefs
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Owner’s manual

TAA compliant Cisco compatible Energy-Efficient Green Solutions Energy Star certified RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332223272
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)Hardwire AC input: 27A (200V), 25.6A (208V), 24.2A (220V), 21.7A (230V), 22.2A (240V) maximum; Max inrush current: 100A
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Nominal Input Voltage Description208V factory default
UPS Input Connection TypeHardwire
UPS Input Connection DescriptionHardwire input supports 3 wire L1, L2/N, PE(GND) input configurations
Input PhaseSingle-Phase
Input Frequency50 / 60 Hz
Power Factor (Input)  0.98 minimum (full load, nominal input voltage)
THDi  <8% full load; <10% half load
OUTPUT
Output Volt Amp Capacity (VA)5000
Output Capacity (kVA)5
Output Watt Capacity (Watts)5000
Output kW Capacity (kW)5
Output Capacity DetailsInverter supports up to 104% load continuously, Up to 125% / 150% for 1.0 / 0.5 min. before bypass transfer (when available) or shutdown; Loads greater than 150% trigger immediate shutdown; AC TRANSIENT RESPONSE: ±1.5% RMS of initial value (between 10% & 90% load step)
Power Factor  1.0
Crest Factor  3:1 maximum
Nominal Voltage DetailsNominal output voltage selection is available via front panel LCD interface
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsMAX-QUALITY/MAX-EFFICIENCY/AUTO-ADAPTIVE MODES: Output frequency matches input nominal on startup and tracks input frequency up to ±3Hz of nominal; When input frequency is greater than ±3Hz of nominal, output frequency is inverter regulated to ±0.5Hz of nominal; BATTERY MODE: Output frequency is inverter regulated to ±0.5Hz of the configured nominal output frequency; FREQUENCY CONVERSION MODE: Output is inverter regulated to the selected 50/60Hz output setting with ±0.5Hz regulation (de-rates to 70% capacity, bypass not available); FREQUENCY REGULATION MODE: Enables frequency correction to ±0.5Hz of the frequency sensed by the UPS on startup (no de-rating, bypass is available when input frequency is within ±0.5Hz of output)
Load Management Receptacles  Two built-in switchable output load banks; BANK 1 (Set of 2 C19 outlets); BANK 2 (Set of 4 C13 outlets)
Output Circuit BreakersTwo 16A double-pole breakers protect 2 C19 outlets each; 10A double-pole breaker protects 4 C13 outlets
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output Receptacles(4) C13; (4) C19; Hardwire
Output Voltage Regulation  ±1% Inverter output; ±10% Economy mode; ±15% Bypass mode (configurable from ±5% to ±20%); Output voltage THD <2% (full load) / <3% (half load)
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Full Load Runtime (min.)  5 minutes (5000 watts)
Half Load Runtime (min.)  14 minutes (2500 watts)
Expandable Battery RuntimeRuntime is expandable with external battery packs
Expandable RuntimeYes
Expandable Runtime DescriptionUp to 4 external battery packs with sensor cabling are automatically sensed and configured for advanced temperature controlled charging and accurate runtime reporting; Configurations using 5-10 external battery packs are supported, but may require the use of Tripp Lite's EXTERNAL BATTERY CONFIGURATION software for for full integration
External Battery Pack Compatibility   BP192V12RT3US 
DC System Voltage (VDC)192
Battery Recharge Rate (Included Batteries)3 hours from 10% to 90% (typical, internal batteries with full load discharge); Charge settings: 1.5A (internal batteries) / 2A (with external battery packs) configures automatically; Supports temperature compensated battery charging
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC58-3US  (qty 1)
Battery Replacement DescriptionHot-swappable, user replaceable internal batteries and external battery packs
VOLTAGE REGULATION
Voltage Regulation Description±1% Inverter output regulation; ±10% in optional Eco mode
Overvoltage Correction  Corrects overvoltages as high as 275V
Undervoltage Correction  Corrects undervoltages as low as 156V (100% load) / 100V (50% load); derates linearly
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with Escape, Page Up, Page Down, Enter and Power buttons enable UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SwitchesIncludes main power off/on switch, plus Up, Down, Enter and Esc switches to set and execute LCD functions.
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators4 front-panel LEDs indicate AC input, AC output, Battery mode and Fault conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1680
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Cooling MethodLoad and thermal controlled cooling fans; Field-replaceable (92mm x 38mm, ball-bearing, 115 CFM)
Included Mounting Accessory DescriptionIncludes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 520 to 914.4mm (20.5 to 36 in.); Enclosures require a minimum depth of 780 mm (30.7 in.) from the front rails to the closed rear door
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)32
Primary UPS Depth (mm)762
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Rack Height3U
Shipping Dimensions (hwd / in.)6.89 x 23.70 x 33.35
Unit Dimension DetailsMinimum required rack depth assumes 127mm / 5 in. additional depth for AC input/output cabling; See submittal drawing for additional dimension detail
UPS Housing MaterialSheet metal
UPS Power Module Dimensions (hwd, in.)5.14 x 17.5 x 30
UPS Power Module Weight (kg)53.57
UPS Power Module Weight (lbs.)118.1
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  1050
AC Mode Efficiency Rating (100% Load)>94%
AC Economy Mode Efficiency Rating (100% Load)>98%
Operating Elevation (ft.)Up to 6562 ft.
Audible Noise67.1dB (full load) / 53dB (no load) front side 1m
Operating Elevation (m)Up to 2000m
COMMUNICATIONS
Network Management Cards WEBCARDLXMINI 
Network Monitoring Port DescriptionIncludes Pre-installed WEBCARDLXMINI network management card; DB9 port supports RS-232 and Contact-closure signaling
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilityYes
Network Management Card DescriptionNetwork management card included
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  Online to Battery mode: 0 ms. (Zero transfer time)
Transfer Time (Economy Mode)  Online to Eco mode: 2 milliseconds / Eco to Battery mode: 8 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)275V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Hot swappable batteries; On-Line/Double-Conversion; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation; Support for daily startup and shutoff
STANDARDS & COMPLIANCE
UPS CertificationsCE; ENERGY STAR Qualified; Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant; Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
Certification DetailsSeries Number (s) AG-0358; Safety Standards (Canada) CAN/CSA-C22.2 No. 107.3-14 (3rd Ed)+GI1; Safety Standards (U.S.) UL1778:2014 (5th Ed) R10.17; FCC/ICES Compliant CLASS A; 47 CFR FCC PART 15 SUBPART B; Safety Standards (International) IEC62040-1:2008 (1st Ed)+A1:2013; EMI/EMC Standards Class A; IEC62040-2:2016; EAC/PCT, RETIE
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

More Q&As may be available on the SU5KRT3UG model support page.

Related Products

UPS Battery Packs

  Model Number Description
192V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower BP192V12RT3US BP192V12RT3US 192V External Battery Pack for Select Tripp Lite UPS Systems, 3U Rack/Tower

UPS Accessories

  Model Number Description
2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components

Server Racks & Cabinets

  Model Number Description
25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels SR25UB SR25UB 25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels
SmartRack Premium 42U Server Rack Enclosure, Secure, Standard-Depth SR42UB SR42UB SmartRack Premium 42U Server Rack Enclosure, Secure, Standard-Depth
SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments SR42UBEIS SR42UBEIS SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments
45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment SR4POST SR4POST 45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment
13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment SR4POST13 SR4POST13 13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment
25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment SR4POST25 SR4POST25 25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment

Server Rack Cooling

  Model Number Description
Portable AC Unit for Server Rooms - 12,000 BTU, 120V SRCOOL12K SRCOOL12K Portable AC Unit for Server Rooms - 12,000 BTU, 120V
Portable AC Unit for Server Rooms - 18,000 BTU, 208/240V SRCOOL18K SRCOOL18K Portable AC Unit for Server Rooms - 18,000 BTU, 208/240V
Portable AC Unit for Server Rooms - 12,000 BTU, 230V SRXCOOL12K SRXCOOL12K Portable AC Unit for Server Rooms - 12,000 BTU, 230V

Services

Extended Warranty

Part Number Description
WEXT1P 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2P 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3P 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.