Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3-Port USB 3.0 Hub with Keyboard/Mouse Sharing and File Transfer

Title 3-Port USB 3.0 Hub with Keyboard/Mouse Sharing and File Transfer
Duration 01:25 (mm:ss)
Share https://www.tripplite.com/video/3-port-usb-3.0-hub-keyboard-mouse-sharing-file-transfer/98154
Transcript Work seamlessly across two computers, laptops, or tablets using one set of keyboard/mouse controls with Tripp Lite’s 3-Port USB 3.0 Hub with Keyboard/Mouse Sharing and File Transfer.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.