Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/19/2023

Overview

Tripp Lite's 4-port Desktop USB KVM Switch is the optimal solution for controlling up to 4 USB computers from one VGA monitor and USB keyboard/mouse. Manually switch between connected computers using pushbuttons or hotkey controls; or, monitor connected computers automatically via Auto Scan Mode. The B006-VU4-R is operating system independent, and works with all computers that have an available VGA and USB port. It supports video resolutions up to 2048 x 1536, and features a compact design that does not require software or complicated set-up procedures. Constructed of heavy-duty steel housing. Order P758 Cables separately.

Features

  • Control up to 4 USB computers from a single VGA monitor and USB keyboard/mouse
  • Order P758 Cables separately
  • Port LEDs illuminate Dim Orange to indicate a computer is connected, and Bright Orange to indicate it is the selected port
  • Supports video resolutions up to 2048 x 1536, DDC2B
  • No software or complicated set-up procedures required
  • Manually switch between connected computers via front panel pushbuttons or hotkey commands
  • Automatically monitor connected computers via Auto Scan Mode
  • Compatible with all major operating systems
  • Compatible with most mice; including scroll mice
  • Constructed of heavy-duty steel housing

Package Includes

  • B006-VU4-R 4-port USB KVM Switch
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A )
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332152947
ConsoleNo
Max CPU4
TechnologyVGA/SVGA
VIDEO
Max Supported Video Resolution2048 X 1536, DDC2B
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5.3V / 2.4A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
POWER
Power Source TypeAC Adapter
CONNECTIONS
Number of Ports4
PC/Server ConnectionsUSB; VGA
Side A - Connector 1(4) HD15 (MALE)
Side A - Connector 2(4) USB B (FEMALE)
Side B - Connector 1(1) HD15 (FEMALE)
Side B - Connector 2(2) USB A (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceVGA
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsOnline Selected (Orange)
PHYSICAL
Shipping Dimensions (hwd / in.)3.50 x 9.80 x 8.70
Shipping Weight (lbs.)2.20
Unit Dimensions (hwd / in.)1.700 x 7.900 x 2.900
Unit Weight (lbs.)1.50
ENVIRONMENTAL
BTUs  7.1694 BTU/Hr
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys
IP Remote Access  No
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Autoscan Duration  11 TO 99 SECONDS; USER-DEFINEABLE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

VGA DDC2B (Display Data Channel version 2B) is a communication protocol used between a computer's graphics card and a monitor. It allows the monitor to communicate its capabilities, such as its resolution, refresh rate, and color depth, to the graphics card. This information is then used by the graphics card to automatically adjust its output to match the capabilities of the monitor.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.