Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Post Rack-Mount Rail Kit for the Robotic Fiber Panel System


Rail kit required for mounting Tripp Lite's NRFP Robotic Fiber Panel System in your 4-post rack enclosure.
  • Includes 2 pre-assembled slider rail units with loose screws for easy adjusting
  • Each unit includes rear/front brackets, stiffener, slider and 6 socket-head cap screws
  • Adjustable for mounting depths between 36 in. and 43 in. (914 mm–1092 mm)
  • Also comes with positioning rulers, clearance/level tool and cantilever tray for LCU
  • Required for rack-mounting the NRFP Robotic Fiber Panel System in a 4-post rack
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

NRFP-BRKT

Have a Question?
Contact Us

Features

For Mounting Your Tripp Lite NRFP Robotic Fiber Panel System
The NRFP-BRKT comes with two pre-assembled slider rail units, each with loose screws to let you make manual adjustments. Each unit includes rear and front brackets, a stiffener, a slider and six socket-head cap screws. Also included with the kit are four positioning rulers (two each for WECO and EIA racks), a clearance/level tool to ensure proper clearance and leveling of the NRFP chassis, and a cantilever tray for rear support of the NRFP-LCU-1 (sold separately). The NRFP-BRKT is required for mounting the NRFP-500MM-CP in a 4-post rack-mount application.

Typical Applications

  • Mount a Tripp Lite NRFP Robotic Fiber Panel System in a 4-post rack enclosure

Package Includes

  • (2) ROME slider rail units
  • (4) ROME positioning rulers (2 WECO, 2 EIA)
  • Clearance/level tool (jig)
  • Cantilever tray for rear LCU support

System Requirements

  • Required for mounting the NRFP-500MM-CP in a 4-post rack-mount application
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236999
PHYSICAL
ColorSilver
Material of ConstructionSteel
Unit Dimensions (hwd / in.)2 x 1.13 x 29.5
Unit Weight (lbs.)44
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Robotic Fiber Panel Systems

  Model Number Description
Robotic Fiber Panel System - 512 Multimode LC Fiber Ports NRFP-500MM-CP NRFP-500MM-CP Robotic Fiber Panel System - 512 Multimode LC Fiber Ports

Network Panels & Jacks

  Model Number Description
Robotic Fiber Panel System - 512 Multimode LC Fiber Ports NRFP-500MM-CP NRFP-500MM-CP Robotic Fiber Panel System - 512 Multimode LC Fiber Ports

Resources & Downloads

support icon

Do you own a
NRFP-BRKT
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.