Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connect 4 HDMI source devices to 4 HDMI displays and switch video signals between them.
  • Share multiple HDMI sources between multiple monitors
  • Supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz
  • Plug-and-play; No software or drivers required
  • 3-year limited warranty

Overview

The B119-4X4 is a 4x4 HDMI Matrix Switch that routes high-definition video from any four HDMI sources to any four HDMI displays. It supports video resolutions up to 1920 x 1200 (1080p) at 60 Hz. The 4x4 Matrix eliminates the need to disconnect and reconnect HDMI sources. It works with any HDMI source that connects to an HDMI display, and each source is accessible at all times by any display by selecting it with an IR remote or using the RS-232 port to switch the unit.

Features

  • Share multiple HDMI sources between multiple monitors
  • Allows any input to be routed to any output; or the same input to be routed to multiple outputs
  • Switch between inputs via pushbuttons, remote control, or RS-232 serial
  • Monitors can be located up to 25 ft. from the switch
  • Supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz
  • HDCP and EDID compatible
  • Mounting hardware included
  • Plug-and-play; No software or drivers required
  • Compatible with all operating systems
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B119-4X4 Local Transmitter Unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A)
  • 3.5 mm to DB9 Adapter Cable
  • IR Extension Cable, 5 ft.
  • Mounting Hardware
  • Remote Control
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180179
Device CompatibilityMonitor/HDTV
TechnologyHDMI; IR
VIDEO
Supported Resolutions1920x1080 (1080p)
HDR SupportYes
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)4.0
AC Power Adapter Cord Length (m)1.2
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
CONNECTIONS
Number of Ports4
Side A - Connector 1(4) HDMI (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
Input x Output4 x 4
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)2.10 x 6.30 x 13.70
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)1.200 x 9.200 x 3.900
Unit Weight (lbs.)1.45
COMMUNICATIONS
Port ControlPush Buttons
Signal Range (ft.)60
IP Remote Access  Yes
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA); CE (Europe); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) P566-010 P566-010 HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.