Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

4x4 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 4xF/4xF), TAA


Connect 4 HDMI source devices to 4 HDMI displays and switch video signals between them.
  • Share multiple HDMI sources between multiple monitors
  • Supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz
  • Plug-and-play; No software or drivers required
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B119-4X4

Have a Question?
Contact Us

Overview

Tripp Lite B119-4X4 is a 4x4 HDMI Matrix Switch that routes high definition video from any four HDMI sources to any four HDMI displays. It supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz. The 4x4 Matrix eliminates the need to disconnect and reconnect HDMI sources. It works with any HDMI source that connects to an HDMI display, and each source is accessible at all times by any display by selecting it with an IR remote, or using the RS232 port to switch the unit.

Features

  • Share multiple HDMI sources between multiple monitors
  • Allows any input to be routed to any output; or the same input to be routed to multiple outputs
  • Switch between inputs via pushbuttons, remote control, or RS-232 serial
  • Monitors can be located up to 25 ft. from the switch
  • Supports video resolutions up to 1920 x 1200 (1080p) @ 60Hz
  • HDCP and EDID compatible
  • Mounting hardware included
  • Plug-and-play; No software or drivers required
  • Compatible with all operating systems
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B119-4X4 Local Transmitter Unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A)
  • 3.5 mm to DB9 Adapter Cable
  • IR Extension Cable, 5 ft.
  • Mounting Hardware
  • Remote Control
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180179
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
TechnologyHDMI; IR
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.10 x 6.30 x 13.70
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)1.2 x 9.2 x 3.9
Unit Weight (lbs.)1.45
COMMUNICATIONS
Port ControlPush Buttons
CONNECTIONS
Ports4
Side A - Connector 1(4) HDMI (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the B1194X4 model support page.

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) P566-010 P566-010 HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Documents & Downloads

support icon

Do you own a
B119-4X4
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.