Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

5.8kW Single-Phase Basic PDU

Title 5.8kW Single-Phase Basic PDU
Duration 00:22 (mm:ss)
Share https://tripplite.eaton.com/video/5-8kw-single-phase-basic-pdu/912031
Transcript

The PDU1230 delivers 200-240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.